Conductive Fabric - Remnant MedTex130

Replacement: None. We don't have any more of these and we will not be getting any more. This page is for reference only.

We tried our best to cut this stuff efficiently. Even the steadiest of scissors couldn't avoid it though. We ended up with some scraps. These bags contain a variety of remnant sizes that amount to roughly the standard 12x13". If you just plan to cut this fabric into strips anyway, this might be just right for you! We tried to get at least one good sized piece in each bag, but we can't guarantee it either. This is a grab bag of remnants.

This is a conductive knit fabric for use in e-textiles. It is silver-plated nylon that is stretchy in both directions. It is highly conductive with a surface resistivity of < 1 ohm/sq. This is a great add-on to any LilyPad project.

If you aren't sure what to do with conductive fabrics, you have to check out the Wearable Toy Piano, as well as some of the other cool Instructables.

  • It's conductive!
  • Easily sew electronic features into your next project
  • Great for use with the LilyPad
  • 12 x 13" (304.8 x 330.2 mm)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.