RedBoard Logo

Ever since we made the first RedBoard in 2013 we've continued to tweak, improve upon, and introduce new RedBoards all with the familiar UNO footprint.

See all RedBoards

SparkFun RedBoards


Sketch above is meant to show general dimensions of RedBoards. Some board dimensions may differ slightly.

Arduino Compatible

As you would come to expect out of an Arduino UNO alternative, all SparkFun RedBoards are compatible with the Arduino IDE.

Consistent Footprint

Commonly known as the UNO footprint, SparkFun's RedBoards take advantage of this familar form factor to be compatible with many of the shields on the market today.

Abundant Options

There's a RedBoard for everyone. Whether you need the power of the onboard SAMD21 of the RedBoard Turbo or the battery conservation of the RedBoard Artemis we've got an option for your next build.

RedBoard Artemis

RedBoard Plus

SparkFun RedBoard Plus

The RedBoard Plus is an Arduino-compatible development board that has everything you need in an Arduino Uno with extra perks like USB-C, Qwiic, and more.

MCU Bootloader Input Voltage Clock Speed
ATmega328P Optiboot (UNO) Bootloader 7V–15V via barrel jack
5V via USB-C
16MHz
Flash PWM Analog Inputs UART I2C SPI
32 kB 6 8 1 1 + Qwiic Connector 1

RedBoard Qwiic

SparkFun RedBoard Qwiic

The SparkFun RedBoard Qwiic is an Arduino-compatible development board with a built in Qwiic connector, eliminating the need for soldering and shields!

MCU Bootloader Input Voltage Clock Speed
ATmega328 Optiboot (UNO) Bootloader 7V–15V 16MHz
Flash PWM Analog Inputs UART I2C SPI
32 kB 6 6 1 1 + Qwiic Connector 1

RedBoard - Programmed with Arduino

SparkFun RedBoard - Programmed with Arduino

The SparkFun RedBoard combines the simplicity of the UNO's Optiboot bootloader, the stability of the FTDI, and the shield compatibility of the Arduino R3.

MCU Bootloader Input Voltage Clock Speed
ATmega328 Optiboot (UNO) Bootloader 7V–15V 16MHz
Flash PWM Analog Inputs UART I2C SPI
32 kB 6 6 1 1 1

IoT RedBoard - ESP32 Development Board

SparkFun RedBoard IoT

The IoT RedBoard is an ESP32 WROOM-equipped development board that has everything you need in an Arduino Uno with extra perks like USB-C, Qwiic, and more.

MCU Bootloader Input Voltage Clock Speed
ESP32-D0WD-V3 embedded, Xtensa dual-core 32-bit LX6 microprocessor ESP-IDF Software 7V-15V via barrel jack or 5V (regulated) via USB-C Adjustable 80MHz – 240MHz
Flash PWM Analog Inputs UART I2C SPI
4/8/16 MB 6 8 1 1 + Qwiic Connector 1

RedBoard Turbo - SAMD21 Development Board

SparkFun RedBoard Turbo - SAMD21 Development Board

If you’re ready to step up your Arduino game from older 8-bit/16MHz microcontrollers, the SparkFun RedBoard Turbo is a formidable alternative. It can also support Python scripts!

MCU Bootloader Input Voltage Clock Speed
ATSAMD21G18 32-bit/48MHz ARM Cortex-M0+ UF2 4.2V–6.0V for charger - otherwise 3.5V–6.0V 16MHz
Flash PWM Analog Inputs UART I2C SPI
4MB 10 6 1 1 + Qwiic Connector 1

RedBoard Artemis

RedBoard Artemis

The RedBoard Artemis takes the incredibly powerful Artemis module from SparkFun and wraps it up in an easy to use and familiar Uno footprint.

MCU Bootloader Input Voltage Clock Speed
ARM Cortex M4F
Apollo3 Chip
Ambiq factory Secure Bootloader (ASB)
or SparkFun Variable Bootloader (SVL)
7V–15V via barrel jack
5V via USB-C
48MHz
98MHz turbo
Flash PWM Analog Inputs UART I2C SPI
1 MB 21 6 2 6 + Qwiic Connector 4

RED-V RedBoard - SiFive RISC-V FE310 SoC

RED-V RedBoard - SiFive RISC-V FE310 SoC

The RED-V RedBoard from SparkFun is a low-cost, Arduino-compatible development board featuring the Freedom E310 which brings with it the RISC-V ISA.

MCU Bootloader Input Voltage Clock Speed
SiFive Freedom E310 FE310's QSPI 7V–15V via barrel jack
5V via USB-C
256 MHz
320MHz (Max)
Flash PWM Analog Inputs UART I2C SPI
32 MB 9 0 Connected to USB-C 1 + Qwiic Connector 2

RedBoard Shields


Our Qwiic line of products has grown to include powerful development boards, helpful shields, a vast array of sensors and much more.

SparkFun Simultaneous RFID Reader - M6E Nano

SEN-14066
27
CAN-BUS Shield

CAN-BUS Shield

DEV-13262
$28.95
26
SparkFun Qwiic Shield for Arduino

SparkFun Qwiic Shield for Arduino

DEV-14352
$7.50
9

SparkFun GPS Logger Shield

GPS-13750
4 Retired
SparkFun Wireless Motor Driver Shield

SparkFun Wireless Motor Driver Shield

DEV-14285
$24.95 $9.50
2

SparkFun Weather Shield

DEV-13956
6
SparkFun ProtoShield Kit

SparkFun ProtoShield Kit

DEV-13820
$12.50
3
Teensy Arduino Shield Adapter

Teensy Arduino Shield Adapter

KIT-15716
$14.50