SparkFun RTK Surveyors are enclosed and ready to use GNSS receiver for millimeter-level positioning. No programming required!
See our RTK SurveyorsUsing the powerful u-blox ZED-F9P, you can achieve down to 14 mm accuracy with GPS-RTK location at a much lower price than traditional surveyors.
Using the built-in Bluetooth connection via an ESP32 WROOM enables the user to use the RTK Surveyor with their choice of GIS application on a phone or tablet.
SparkFun RTK Surveyors are equipped with an microSD slot for data logging, USB-C for fast charging, external radio support, a Qwiic Connector and more.
Rover | Base | Display | Receiver | Antenna | Battery | Application |
---|---|---|---|---|---|---|
Unicore UM980 |
Internal L1/L2/L5 |
7.2V, 6.8Ah, 48.96Wh with fast charge | Mobile surveying |
Rover | Base | Display | Receiver | Antenna | Battery | Application |
---|---|---|---|---|---|---|
u-blox ZED-F9P |
Internal | 6000mAh | Mobile surveying |
Rover | Base | Display | Receiver | Antenna | Battery | Application |
---|---|---|---|---|---|---|
u-blox ZED-F9P & NEO-D9S |
Internal | 6000mAh | Mobile surveying with a single unit |
Rover | Base | Display | Receiver | Antenna | Battery | Application |
---|---|---|---|---|---|---|
u-blox ZED-F9P |
External | 1000mAh | Surveying or Base |
Rover | Base | Display | Receiver | Antenna | Battery | Application |
---|---|---|---|---|---|---|
u-blox ZED-F9P |
External | 1300mAh | Surveying or Base |
Rover | Base | Display | Receiver | Antenna | Battery | Application |
---|---|---|---|---|---|---|
u-blox ZED-F9R |
External | 1300mAh | Surveying |
Rover | Base | Display | Receiver | Antenna | Power | Application |
---|---|---|---|---|---|---|
u-blox ZED-F9P |
External | Multiple Options | NTRIP or NTP Server |
Rover | Base | Display | Receiver | Antenna | Power | Application |
---|---|---|---|---|---|---|
Septentrio mosaic-X5 |
External | Multiple Options | Surveying, RTK Base & Rover, NTRIP Server & Client |
We have kits available that contain everything you need to get centimeter level global positioning all packaged up in a handy carrying case. The kit includes a SparkFun RTK device, a high gain dual-frequency L1/L2 GNSS antenna, and all the cables and chargers needed for the field.
Find the kit you needUse our simple app to quickly configure your device anywhere the job takes you. The RTK Surveyor acts as an access point to connect with your smartphone or tablet and allows you to tailor a wide range of settings including measurement rate, constellation choice, logging controls, and more.
Learn moreLearn how to hookup your surveyor, build a reference station or set up a rover base with our helpful resources below.
Depending on your surveyor setup and needs you may need additional hardware to get going. Here are some commonly bought items for the RTK Surveyors.