SparkFun is currently participating in a program started by the city of Boulder called 10 for Change. The challenge is for local businesses to reduce their energy consumption by 10% within one year. There is lots of talk in the 'green industry' of picking the low hanging fruit first. This means instead of jumping to large changes right away like installing a photovoltaic system or new heating units, first make small changes that have relatively quick payback for the investment. Some of the small changes include motion sensing light switches for rarely occupied rooms, learning how to use programmable thermostats and, the topic at hand here, updating old fluorescent lighting systems.
Older fluorescent fixtures use magnetic ballast and a bulb known as a T12.
The ballast looks like a black brick mounted in the center of each fixture, this controls the electrical output to the light tubes. There is typically one ballast per two bulbs. A single new ballast can power four bulbs.
The T12 denotes the bulb has a diameter equal to twelve eigths of an inch or 1.5 inches (12 * 1/8" = 1.5"). Newer and more efficient systems use an electronic ballast and a T8 bulb...you guessed it, a bulb with a one inch diameter. Why are these so great? I don't know what is different inside but the US Department of Energy tells us that a retrofitting an old system with the magnetic ballasts and T12 bulbs to an electronic ballast and new T8 tubes is from 12% to 30% more efficient.
The folks Universal Lighting Technologies put together this great example showing what really matters...how much money you can potentially save-
Example:
Existing System:
4-Lamp F34T12 Lamps and magnetic ballast
Power consumption: 148 Watts
<p><u>Replacement System:</u><br>
4-Lamp F32T8 Lamp with High Efficiency ballast<br>
Power consumption: 96 Watts ? 52 Watt savings (35% reduction)<br>
Light Level: Increase by 3% to 12% depending on lamp used</p>
<p><u>Alternate Retrofit Options:</u><br>
4-Lamp F28T8 Energy Saving Lamp with High Efficiency ballast<br>
Power consumption: 84 Watts ? 64 Watt savings (43% reduction)<br>
Light Level: Decreases by 3% - Improved color quality may provide better perceived lighting.</p>
<p><u>Energy Savings Equals Dollars</u><br>
Based upon the annual operating hours and utility rate, the energy savings can be used to calculate the operating cost savings:
|
|
Multiply this value by the number of fixtures in the facility to determine the total cost savings.
The chart below identifies some of the savings potential with T12 to T8 retrofit, keeping the number of lamps the same:
<table style="border: 1px dashed #AAAAAA;" align="center" border="1" cellpadding="0" cellspacing="0"><col width="60">
<col width="60">
<col width="60">
<col width="60">
<col width="60">
<col width="60">
<tbody><tr height="20">
<td style="border: 1px dashed #AAAAAA;" colspan="2" align="center">Existing System<br>
F34T12 Lamps</td>
<td style="border: 1px dashed #AAAAAA;" colspan="4" align="center">High Efficiency Electronic System<br>
F32T8 Lamps F28T8 Lamps</td>
</tr>
<tr height="20">
<td style="border: 1px dashed #AAAAAA;" align="center">Lamp<br>
Quantity</td>
<td style="border: 1px dashed #AAAAAA;" align="center">Power<br>
(Watts)</td>
<td style="border: 1px dashed #AAAAAA;" align="center">Power<br>
(Watts)</td>
<td style="border: 1px dashed #AAAAAA;" align="center">Energy<br>
Savings</td>
<td style="border: 1px dashed #AAAAAA;" align="center">Power<br>
(Watts)</td>
<td style="border: 1px dashed #AAAAAA;" align="center">Energy<br>
Savings</td>
</tr>
<tr height="20">
<td style="border: 1px dashed #AAAAAA;" align="center">1</td>
<td style="border: 1px dashed #AAAAAA;" align="center">44</td>
<td style="border: 1px dashed #AAAAAA;" align="center">25</td>
<td style="border: 1px dashed #AAAAAA;" align="center">19</td>
<td style="border: 1px dashed #AAAAAA;" align="center">21</td>
<td style="border: 1px dashed #AAAAAA;" align="center">23</td>
</tr>
<tr height="20">
<td style="border: 1px dashed #AAAAAA;" align="center">2</td>
<td style="border: 1px dashed #AAAAAA;" align="center">74</td>
<td style="border: 1px dashed #AAAAAA;" align="center">48</td>
<td style="border: 1px dashed #AAAAAA;" align="center">26</td>
<td style="border: 1px dashed #AAAAAA;" align="center">43</td>
<td style="border: 1px dashed #AAAAAA;" align="center">31</td>
</tr>
<tr height="20">
<td style="border: 1px dashed #AAAAAA;" align="center">3</td>
<td style="border: 1px dashed #AAAAAA;" align="center">118</td>
<td style="border: 1px dashed #AAAAAA;" align="center">73</td>
<td style="border: 1px dashed #AAAAAA;" align="center">45</td>
<td style="border: 1px dashed #AAAAAA;" align="center">65</td>
<td style="border: 1px dashed #AAAAAA;" align="center">53</td>
</tr>
<tr height="20">
<td style="border: 1px dashed #AAAAAA;" align="center">4</td>
<td style="border: 1px dashed #AAAAAA;" align="center">148</td>
<td style="border: 1px dashed #AAAAAA;" align="center">96</td>
<td style="border: 1px dashed #AAAAAA;" align="center">52</td>
<td style="border: 1px dashed #AAAAAA;" align="center">84</td>
<td style="border: 1px dashed #AAAAAA;" align="center">64</td></tr></tbody></table><br><hr style="width: 100%; height: 2px;"><h3>The numbers</h3>In the chart above you maybe noticed some other classifications of the lamps - F32T8. The "F' denotes a fluorescent bulb and the '32' or '34' denotes the wattage. I know the wattages do not exactly add up (2 * 32 = 48?), this is because adding more bulbs increases the over all efficiency. More bulbs working together need less power...kinda like the more people you have out <a name="" target="_blank" classname="" class="" href="http://travel.webshots.com/photo/2106027530067323977iEWTEw">pushing your bush taxi</a> (and not sitting inside of it) the easier it'll be to get it out of the sand dune. Yea, kinda like that.<br><br>The big number to notice is the annual cost savings, about $31 a year. I just walked around Spark Fun, we have 85 light fixtures on during the day, that's a potential savings of $2635 a year. After 50 years that could get us a new pick and place machine! Of course you have to account for the cost of replacing the whole set up. Companies around here quote $100-120/fixture for the retrofit, we can do way better-<br><br>Ballast - $38<br>New Tubes- $16 (at $4 each)<br>Xcel rebate- ($22)<br>Total- $44<br><br>So in a little over one year the investment is paid back, even with the high prices of the new equipment I chose. That is very attractive comparing to PV systems that can take 10-20 years for a return on the investment. But, besides the money savings, we are also cutting down on the carbon footprint of our building. All these little perks...why wouldn't you do it?!<br><br><hr style="width: 100%; height: 2px;"><h3>Let's get down to it!</h3>Here we go. First you'll need to purchase the new <a name="" target="_blank" classname="" class="" href="http://www.google.com/products?q=T8+ballast&hl=en">ballast</a> and <a name="" target="_blank" classname="" class="" href="http://www.google.com/products?q=T8+bulb&hl=en">tubes</a>. You can find these on-line or at your local hardware store. Be sure to purchase a ballast that is correctly rated for your system, some offices use 270V for lighting systems...a surprise to me. I have seen some for around $20 that will handle 120V and 270V, best to have all your bases covered.<br><br>Now that you have all the hardware, open the fixture that you want to retrofit. There are usually little latches along the outer frame of the fixture that make this easy to do. Once opened, take out the old lamps/tubes/bulbs, most of them need a quarter turn then they slide downwards out of the sockets at each end. Put them off to the side for now...we'll deal with them later.<br><br><div style="text-align: center;"><a name="" target="_blank" classname="" class="" href="http://www.sparkfun.com/tutorial/BallastRetrofit/Pics/new_ballast_1.jpg"><img alt="The image ?http://www.sparkfun.com/tutorial/BallastRetrofit/Pics/new_ballast_1-s.jpg? cannot be displayed, because it contains errors." src="https://www.sparkfun.com/tutorial/BallastRetrofit/Pics/new_ballast_1-s.jpg"></a><span style="font-weight: bold;"></span><br></div><div style="text-align: center;">Exposing the ballasts<br></div><br>Typically the ballasts are hiding under the covering right in the middle of the fixture. These are mounted in various ways but almost always come out with a squeeze. In the one pictured above, there were four little tabs, located near the red arrows. By squeezing the middle spine part the whole piece comes out to reveal...<br><br><div style="text-align: center;"><a name="" target="_blank" classname="" class="" href="http://www.sparkfun.com/tutorial/BallastRetrofit/Pics/new_ballast_2.jpg"><img alt="http://www.sparkfun.com/tutorial/BallastRetrofit/Pics/new_ballast_2-s.jpg" src="https://www.sparkfun.com/tutorial/BallastRetrofit/Pics/new_ballast_2-s.jpg"></a><span style="font-weight: bold;"><br></span>All the guts<br><br><div style="text-align: left;">...the ballasts and a bunch of wires. <br><br><span style="font-weight: bold;">NOTE: </span><span style="font-weight: bold;">If you haven't already thought about safety, we </span><span style="font-weight: bold;">want to address that now. Since we are rewiring this fixture we need to be sure THERE IS NO POWER COMING TO THE LIGHT!! I recommend you are sure of this by finding the breaker that controls the circuit this light is on and kill it. </span><br><br>A Sparkfun user suggested this simple and effective way to keep yourself from getting shocked-<br><br>- Turn the fixture on.
- Turn off the breaker controlling the fixture.
- Verify the fixture is off.
- If other people will have access to the panel while you're working,
tag the breaker with your name (masking tape works) so they know who to
find before turning it back on.
- Verify at the fixture with a DVM or other test device that the power really is off.
Ok, now that we've covered our butts, lets move on.
The next thing I like to do is disconnect the power leads and cap them just in case someone decides to be a wise guy (or gal) and flip the power back on. Find where the power comes into the fixture (usually a little silver plate that has a hole in it with three wires coming out). You can see this hole (in the picture above) just under the largest arrow. Hopefully these wires are black, white and green. If not, find the one that is screwed to the metal fixture (in this picture the green one, the ground wire). Now clip the other two wires close to the existing ballast. I suggest you clip them one at a time and cap or tape each one just after you cut it. Now that the power leads are capped you can work with relative comfort of not being zapped, just be aware if your caps or tape get knocked off some how.
Next we are going to take out the old ballast.
I just did this upgrade yesterday, thanks for the writeup. One note I feel I should add is about removing wires from the bulb holders. I found that fishing around in there with a little screwdriver wasn't working well for me, it either wouldn't release the wire or I would bend the metal inside so that the new wires wouldn't stay.
I found that if I simply twisted the wire (spun) while I pulled out, it came out with no issues.
Good luck everyone!
Mike,
thanks a million for your tip, simply rotating the wires while slowly pulling them out worked perfect.
Saved me the cost of buying replacement sockets and a neck ache messing around at ceiling level.
Great tip, forget jamming a screw driver head to release, just turn and pull steadily and it will come out.
By doing this switch over will the lights work better in a cold environment like outside in my garage in the winter where it is zero degrees Fahrenheit?
Check out this unique retrofit adapter & converter – the only all-in-one solution on the market - maybe you could add this to your products?
http://www.luxadd.com
We did this about 5 years ago.
For more savings, all T-12 four tube fixtures were converted to three tube ballasts running three 32watt F32T8-850 lamps. These are 5000k daylight white with a Color Rendering Index of H 85%.
The T8 lamps are more efficient, and with better color than standard shop cool white T12 tubes, you are able to get the same light output with one less lamp.
from 50 fixtures x 4 = 200 tubes
to 50 fixtures x 3 = 150 tubes
50 x 1.85 = $92.50
50 x 32 = 1600 watts
And the latest thing is T5-HO
I don't know if you wish to address this, but many years ago I worked a summer job as an electrical worker at a factory, and we were required to replaced live florescent light fixtures, etc. You could't turn off the power because it would interfer with factory operations.
Find the wires entering the fixture from the building. One will be green, one will be white, one will be a color.
Grasp the colored pair with your fingers while removing the wire nut with the other hand. Separate the wires and install the wire nut on the wire coming from the building. Do not touch the copper part (use Kleins). I assure you no one will inadverdantly shock you and you will also be able to see the wire colors because the remaining fixtures will stay lit. That's how an electrician does it.
Why electricians like fiberglass ladders. US conventions. Don't touch the light fixture, it's grounded. Unwind the wire nut on the Black Wire (single phase) or alternately Brown or Red wire to disconnect power, remove ballast wire, take a smaller wire nut and wind it on tight to the exposed power wire and the fixture is effectively shut off. Proceed to rewire.
Nice Presentation.
There is more to the story. T12's are phased out completely in 2012. Utility rebates have never been higher. DOE estimates that 75% of our buildings could save 50%.
Ballast disconnects are requried by code. Consider only NEMA Premium 120/277v Ballasts and the highest output lamps. These are not found at the big box store.
Spectrally Enhanced Lighting is a lighting technology that uses higher color temperature lamps with higher color rendering characteristics producing light that is more like daylight. SEL is perceived as brighter by the eye so by delamping fixtures, more energy can be saved.
We offer advice for do it yourself retrofits. We also provide Lighting Redesign Services, help with rebate forms, Audits and Financing.
Consider leasing the equipment over a 3 year term so that your energy savings is higher than the lease payment yielding a positive cash flow from month 2.
Steve Heising, CLEP
www.sunwavelighting.net
T8 is hardly new, but if you have those aweful old T12 tubes they are a worthwhile upgrade. I believe that the lower line voltage in the US is why the old fatty tubes hung on over there - in NZ and AU they havent being around for about 20 years now. T5 is the current king of efficincy if you are sticking with fluorescent, but since its not a direct dropin to the same bulbholders there is not the same ease to retrofit it into old fixtures.
But one major thing you overlooked is that lots of those old ballasts have PCB's in them. I don't know what it is exactly but I know that it is some nasty stuff that means you have to dispose of the ballasts correctly.
You are all correct, if you don't know anything about lighting, it would be wise to contact a professional to do this (note the added warning at the top of the tutorial).
The replacement that was installed is the Advance ICN-4P32-SC, the removed ballast was the Advanced Mark III.
Comparing the data sheets of the new and old ballast they both run at 89 Watts, but there were two of the old ballast that were replaced with one new ballast. I know power is a weird thing to work with but theoretically this as a 50% increase in efficiency.
As mentioned in the end of the tutorial about doing your own research into proper recycling, the same should be done when considering the installation of a new lighting system.
I completed a similar project for our 8500 sq foot datacenter in the spring of last year but were upgrading from T8 ballasts to the 'new hotness' T5 fixtures. I had the advantage of having a working relationship with Platt who provided all of our fixtures to begin with. They helped me get the ballasts we needed, but the 'tombstones' weren't included. T5 tombstones are smaller than T8 so we cannibalized them from kits designed to be used upgrade a different manufacturers fixtures.
I agree that the actual wiring should be done by a qualified electrician. We saved a bit of money by removing all of the old ballasts (we know our grid and how to ensure its off) and installed the new ones, but left the actual wiring to the pros.
If you're a commercial property I highly recommend checking with an electrical parts supplier such as Platt before you get started. They were invaluable in helping us track down exactly what we needed for this project, and had a lot of advice on getting efficiency credits from the power company to boot.
What could you make out of those old ballasts?
It is great to see you all are sharing ways to both save money and reduce energy usage. I have been doing this at my home (on a much smaller scale) and wanted to add that not only do you save energy but the bulbs are lasting longer, they are noticeably brighter, they run at a much higher frequency so there is no flicker and amount of heat produced is much lower.
However, not all electronic ballasts are created equal and some of actually worst the ones they replace. You did not mention the specific ballast you were using but I have used the Fulham Ballasts and so far these have been working great but wanted to know which ones you are using?
Be very careful doing this. In addition to the legality, lighting in commercial buildings may be on multiple circuits, including nightlight circuits that are often on a timer. They may run on 277 volts instead of 110v. If there are more than one white wire under the wire nut, you may be dealing with a shared neutral or 3-phase installation, and may find full line voltage between the wires if you disconnect them.
A piece of masking tape is not a valid or safe means of lockout.
For commercial properties, this should be left to a qualified electrician.
You should add a warning that there are many variations in the configurations of florescent fixtures commercial buildings. Anyone attempting this conversion should be absolutely sure they know what they are doing. In addition, changing lighting in commercial building without using a licensed electrician and obtaining permits can get you into trouble.
I hate to see simple factual errors in an otherwise excellent project. The diameter of fluorescent tubes in the US is not specified in centimeters but in eighths of an inch. Thus, a T12 tube is 1.5" in diameter and a T8 is 1.0". (A 12 cm tube is almost 5 inches in diameter.)
Also, I would like to see a a clearer description of how to work safely with 120 V electrical circuits. My steps for such a project go like this:
- Turn the fixture on.
- Turn off the breaker controlling the fixture.
- Verify the fixture is off.
- If others will have access to the panel while you're working, tag the breaker with your name (masking tape works) so they know who to find before turning it back on.
- Verify at the fixture with a DVM or other test device that the power really is off.
Now you can start to disassemble the fixture.
Overall, the project is relatively easy and well worth the results. I recommend it.
...Lou
Excellent Lou! Thanks for the feedback. We'll get the changes made.