Member Since: May 18, 2010
Country: Canada
Product DEV-13298 about 6 years ago
I'm curious about the durability of this for use in a high-traffic public space. Has anyone tried putting this with the suggested clear coat, and if so, what material and how did it work?
Product WIG-12897 about 10 years ago
Hi Robert, is there any means of uploading files to the SD card? This is a perfect little device for use in museum interactives ... but having to go around, open up cabinets and swap out SD cards to support content changes is a show-stopper. Thoughts?
Product ROB-09453 about 14 years ago
Re the current limiting resistor, it is actually 150 ohm. I'm replacing it with 100 ohm to make the sensor function at 3.3V. (Note, the 8x strip is configurable to work at both voltages; this one isn't.)
Product DEV-08164 about 14 years ago
Can the Stamp/Mini be powered by a LiPo battery? I don't see a voltage regulator on the schematic so I'm guessing no ...
No public wish lists :(