Member Since: August 12, 2013
Country: United States
The third installment of the ongoing jet engine build, where we have ignition, and Luke finally confronts his jerk dad.
As the new Orion capsule takes flight, NASA is working to better understand what we did almost 40 years ago with the moon landings. Why have we not ventured beyond the Van Allen belt?
Our design philosophy behind the Edison blocks, and how you can help evolve the ecosystem!
From April to September, it's hard not to find a robotics competition or event. Here are a few I got to see this year.
I have found some crazy things on eBay, but when I saw a jet engine I had to at least make a bid. Lucky/unfortunately, I won.
Wedges are allowed in the 60# weight class. We don't have active weapon rules for any class.
RoboGames is currently the largest event. They host hundreds of robots all the way to 220lbs. Right behind that is Motorama, they had nearly 200 robots last year and consistently have a high turnout.
I just pay for their educations
Just as the generation before you, did for you...
Section 5. of the datasheet page "Input and output pins are LVCMOS3V3. Inputs are 5V tolerant. Overvoltage up to ±20V is supported."
You want an Inclinometer http://www.digikey.com/product-detail/en/murata-electronics-north-america/SCA61T-FA1H1G-1/551-1005-1-ND/751309
They are not connected.
there wasn't enough pins to make it work well.
When I was in school they were tearing down a dormitory. There was a huge pile of batteries (~2tons worth) from the battery backup system. I asked if I could have one, the foreman said "Take em all, it's costing me money to get rid of them" So they (all 2 tons) now part of an off the grid cabin in western Colorado.
I have run the injectors outside the engine. they are spraying as specified in the manual. Everything looks good I just don't know if I'm getting proper fuel delivery now. I may need a roughing pump to get through the filter.
So during the pump rebuild, I put it together 180degrees out of phase. I just need to pop it back apart and rotate it.