Member Since: May 4, 2009
Country: United States
News - The 2016 (drumroll) ... D… about 9 years ago
No. It's 1452625200 Unix time. That's:
And different times in other places.
Product WIG-11560 about 9 years ago
Yeah, a speech recognition chip from 2002 is definitely better applied at helping you navigate an interactive telephone menu.
By the way, the RSC-4128 product brief moved.
Product SEN-00250 about 13 years ago
Only one, according to the product description.
Product COM-09469 about 14 years ago
According to the datasheet diagram it's about 58 degrees, or ?29 degrees from center.
Product COM-09469 about 14 years ago
Don't stare for too long.
Product COM-09433 about 14 years ago
The card actually slides into the metal end of the adapter, as morcheeba says above.
Product COM-09089 about 15 years ago
The product name still says "8kHz".
Product DEV-08796 about 15 years ago
Important to note that OS 3.0 will (does?) provide direct I/O access to the dock connector from standard apps, no jailbreak required.
Current firmware (2.2.1 today) does not allow this.
Product ROB-08912 about 15 years ago
For anyone who was interested, the torque on this unit (at 6V) comes out to about 0.1059 Nm.
Product ROB-08913 about 15 years ago
For anyone who was interested, the torque on this unit (at 6V) comes out to about 0.0282 Nm.
No public wish lists :(