avatar

Member #751049

Member Since: December 13, 2015

Country: Canada

  • Some interesting piece of information for people regarding this sensor (source), practical measurement of the sensor characteristics:

    • FOV (full cone): horizontal ~20º, vertical ~13º
    • Spatial resolution (full cone): ~0.6-1.4º
    • Range: tested from 5 to 200 cm
    • Accuracy: relative error ~0/5% (-1.3 ±4.6 %); absolute error ~-0.5/-1.5 cm (-0.4 ±1.2 cm).
    • Precision: standard deviation ~0.1/0.5 cm (0.3 ±0.6 cm)

    Hope this helps, especially having a sense of the accuracy of the sensor.

  • +1

No public wish lists :(