Union College MER421 Kit Winter 2016

by Hodgson

Favorited Favorite 0

Kit for MER421 Winter 2016

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 6" Mixed Pack of 100
Out of stock PRT-09194
26.95 1   
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Mini Photocell
In stock SEN-09088
1.6 1   
SparkFun Inventor's Kit - Carrying Case
Retired COM-11783
0.98
You save:
0.97 (50%)
1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Diode Small Signal - 1N4148
In stock COM-08588
0.5 2   
Trimpot 10K Ohm with Knob
In stock COM-09806
2.1 2   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Mini Pushbutton Switch
In stock COM-00097
1.8 4   
Breadboard - Mini Modular (Black)
Only 7 left! PRT-12047
4.5 1   
Shift Register 8-Bit - SN74HC595
In stock COM-13699
1.05 1   
Basic 16x2 Character LCD - Black on Green 5V
In stock LCD-00255
18.5 1   
Ultrasonic Range Finder - LV-MaxSonar-EZ4
Retired SEN-08504
35.5 1   
Cannot be ordered at this time.
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
5.5 1   
Wheel - 65mm (Rubber Tire, Pair)
In stock ROB-13259
3.5 1   
Shadow Chassis
In stock ROB-13301
13.95 1   
SparkFun IR Control Kit
Retired KIT-13235
10.95 1   
Cannot be ordered at this time.
Total: 168.33