mbed Starter Kit (KIT-12968)

by One Chris Two Chris Red Chris Blue Chris

Favorited Favorite 1

The mbed Starter Kit (mSK) is a great way to get into user created projects created by ARM to assist with rapid prototyping on microcontrollers. The mSK, which utilizes the LPC1768 by ARM, includes everything you need to complete 10 circuits that will teach you how to create a USB host, draw text and shapes on an LCD, log temperature data, and more. We recommend that you do have some previous programming or electronics experience before using this kit.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
In stock COM-11508
0.95 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
2.2 4   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
CAT 6 Cable - 3ft
In stock CAB-08915
2.1 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
0.55 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Speaker - PCB Mount
In stock COM-11089
2.1 1   
microSD USB Reader
Out of stock COM-13004
5.5 1   
Cannot be ordered at this time.
MicroSD Card with Adapter - 8GB
Retired COM-11609
13.95 1   
Cannot be ordered at this time.
RJ45 Ethernet MagJack Breakout
Retired PRT-08790
0.95 1   
Cannot be ordered at this time.
RJ45 Ethernet MagJack-Compatible
In stock PRT-08534
2.1 1   
SparkFun USB Mini-B Breakout
Only 5 left! BOB-09966
2.95 1   
SparkFun USB Type A Female Breakout
In stock BOB-12700
4.95 1   
SparkFun microSD Transflash Breakout
In stock BOB-00544
5.5 1   
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-12756
10.95 1   
Cannot be ordered at this time.
SparkFun TRRS 3.5mm Jack Breakout
In stock BOB-11570
4.5 1   
Serial Miniature LCD Module - 1.44" (uLCD-144-G2 GFX)
In stock LCD-11377
39.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
11 2   
mbed - LPC1768 (Cortex-M3)
Retired DEV-09564
58.95 1   
Cannot be ordered at this time.
Total: 176.4