TEI '15 Workshop

by Shawn Hymel

Favorited Favorite 0

List of parts to get you started with logging temperature/humidity data and pushing it to a Phant server running on an Edison. These are the parts that will be used at SparkFun's workshop at the TEI 2015 Conference.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Barometric Pressure Sensor Breakout - BMP180
Retired SEN-11824
9.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
2.4GHz Duck Antenna RP-SMA
Out of stock WRL-00145
8.95 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.75 1   
SparkFun WiFi Shield - CC3000
Retired DEV-12071
39.95 1   
Cannot be ordered at this time.
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
Key Switch - Medium
Retired COM-11473
1.95 1   
Cannot be ordered at this time.
SparkFun Projects Case - Clear
Retired WIG-08632
11.95 1   
Cannot be ordered at this time.
DC Barrel Jack - Panel Mount
Retired PRT-10785
3.95 1   
Cannot be ordered at this time.
2.4GHz Duck Antenna RP-SMA - Large
Out of stock WRL-00558
10.95 1   
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
SparkFun Sunny Buddy - MPPT Solar Charger
In stock PRT-12885
28.95 1   
IntelĀ® Edison and Mini Breakout Kit
Retired DEV-13025
74.95 1   
Cannot be ordered at this time.
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
9.9 2   
Total: 239.05