Hack Pack Workshop Supply Kit (LAB-13117)

by One Chris Two Chris Red Chris Blue Chris

Favorited Favorite 0

The Hack Pack Workshop Supply Kit is a great way to get your hackerspace, classroom or communal workshop stocked with basic tools! Each Hack Pack includes a few hand tools like pliers and diagonal cutters as well as a few variable heat soldering irons and the necessary accoutrements. Also included? screw drivers, shrink tube, the legendary Heaterizer XL-3000 heat gun, third-hand, solder, and of course a few pairs of SparkFun Safety Glasses!

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Pocket Screwdriver Set
In stock TOL-12891
22.5 5   
Hobby Knife
In stock TOL-09200
17.5 5   
Needle Nose Pliers
In stock TOL-08793
17.5 5   
Flush Cutters - Hakko
In stock TOL-11952
27.35 5   
Digital Multimeter - Basic
In stock TOL-12966
82.5 5   
SparkFun Third Hand Kit
In stock TOL-11784
187.5 5   
Wire Strippers 30AWG
Retired TOL-08696
24.75 5   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
SparkFun Safety Glasses
In stock SWG-11046
24.75 5   
Brass Sponge
16 available TOL-08964
17.5 5   
Solder Wick #2 5ft. - Generic
26 available TOL-09327
13.75 5   
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
32.5 1   
Soldering Iron Stand
In stock TOL-09477
32.5 5   
Soldering Iron Variable Temperature 50W
Retired TOL-12724
124.75 5   
Cannot be ordered at this time.
Total: 684.7