Public wishlist

by Member #637167

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Kingston Canvas Go! Plus 64GB MicroSD Card with Adapter
23 available COM-16498
19.95 1   
SparkFun Pi Wedge
18 available BOB-13717
12.95 1   
Raspberry Pi 400 Personal Computer (Unit Only)
In stock DEV-17376
70 1   
SparkFun Raspberry Pi 4 Basic Kit - Without Raspberry Pi
In stock KIT-17237
48.5 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Reed Switch - Insulated
In stock COM-10601
2.1 1   
Right Angle Tactile Button
In stock COM-10791
0.55 1   
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
5.95 1   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
3.5 1   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
DC Barrel Jack - Panel Mount
Retired PRT-10785
3.95 1   
Cannot be ordered at this time.
LilyTwinkle
In stock DEV-11364
5.95 1   
Barrel Jack Power Switch - M-F (3")
In stock COM-11705
2.75 1   
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
DIP Sockets Solder Tail - 14-Pin 0.3"
In stock PRT-07939
0.5 1   
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
Retired COM-11232
4.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
1.5 1   
SPDT Slide Switch
In stock COM-09609
0.95 1   
2x3 Pin Shrouded Header
In stock PRT-10877
1.75 1   
Break Away Female Headers - Swiss Machine Pin
In stock PRT-00743
4.25 1   
Jumper Wire - 0.1", 4-pin, 12"
In stock PRT-10374
2.1 1   
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
5.5 1   
Teensy LC
Retired DEV-13305
12.95 1   
Cannot be ordered at this time.
EL Inverter - 3v
Retired COM-10201
9.95 1   
Cannot be ordered at this time.
SparkFun Qwiic Adapter
In stock DEV-14495
1.6 1   
EL Inverter - Battery Pack
Retired COM-11222
4.95 1   
Cannot be ordered at this time.
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
1.05 1   
JST Jumper 2 Wire Assembly
In stock PRT-09914
1.05 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Raspberry Pi Zero Case
In stock PRT-14273
5.95 1   
SparkFun Raspberry Pi Zero W Basic Kit
Retired KIT-14298
39.95 1   
Cannot be ordered at this time.
Raspberry Pi Zero W
In stock DEV-14277
15 1   
Raspberry Pi 3
Retired DEV-13825
39.95 1   
Cannot be ordered at this time.
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
EL Wire - Red 3m
Retired COM-10191
9.95 1   
Cannot be ordered at this time.
PIR Motion Sensor (JST)
In stock SEN-13285
10.95 1   
1-Wire to Qwiic Bridge - DS28E17
Retired SPX-14291
14.95 1   
Cannot be ordered at this time.
Resistor 1M Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14494
0.5
You save:
0.45 (47%)
1   
STEMTera (Blue)
Retired DEV-14278
45 1   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.24
You save:
0.71 (75%)
1   
Cannot be ordered at this time.
Battery Holder 2xAA with Cover and Switch - JST Connector
In stock PRT-09925
1.6 1   
Total: 449.34