FairwayIQ

by RoHS

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
Solar Cell Small - 0.45W
Retired PRT-07845
47.85 3   
Cannot be ordered at this time.
2mm 10pin XBee Socket
In stock PRT-08272
4.6 4   
Antenna GPS Chip-Scale
Retired GPS-09131
6 4   
Cannot be ordered at this time.
Interface Cable SMA to U.FL - 100mm
In stock WRL-09145
11 2   
Piezo Vibration Sensor - Small Vertical
Only 14 left! SEN-09199
29.85 3   
Tilt Sensor - AT407
In stock SEN-10289
10.5 5   
Arduino Pro Mini 328 - 3.3V/8MHz
Out of stock DEV-11114
65.7 6   
Female Header Pack
Only 12 left! PRT-11269
11.25 5   
RFID Reader ID-20LA (125 kHz)
Out of stock SEN-11828
75 2   
Total: 279.25