LilyPad hack night

by HelloTechie

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyTiny
In stock DEV-10899
134
You save:
14.75 (10%)
25   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
111.5
You save:
12.25 (10%)
25   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
75
You save:
4 (5%)
20   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
50
You save:
2.5 (5%)
25   
Total: 370.5