by Nick Poole
These are the essential components for the Actobotics Claw Machine
You'll also need 1" PVC Pipe for the legs, as well as 6-32 fasteners and your choice of hookup wire.
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Actobotics Kit - Channel Slider Kit
ROB-13140 |
239.9 |
2
Cannot be ordered at this time. |
![]() |
Channel Slider B (pair)
ROB-12560 |
17.96 |
4
Cannot be ordered at this time. |
![]() |
Hub - Quad D Mount (90 Degree)
ROB-12349 |
41.93 |
7
Cannot be ordered at this time. |
![]() |
Square Screw Plate - Small (0.77")
ROB-12128 |
16.9 |
10
Cannot be ordered at this time. |
![]() |
Precision Gearmotor - 90 RPM (6-12V)
ROB-12497 |
69.9 |
2
Cannot be ordered at this time. |
![]() |
Shaft Coupler - 1/4" to 6mm
ROB-12211 |
9.98 |
2
Cannot be ordered at this time. |
![]() |
Set Screw Hub - 6mm Bore
ROB-12318 |
4.99 |
1
Cannot be ordered at this time. |
![]() |
Precision Disc Wheel - 2" (Clear Orange, 2 Pack)
ROB-12479 |
3.99 |
1
Cannot be ordered at this time. |
![]() |
Angle Bracket A
ROB-12593 |
9.98 |
2
Cannot be ordered at this time. |
![]() |
PVC Clamp Mount - 1.315"
ROB-12591 |
111.84 |
16
Cannot be ordered at this time. |
![]() |
Aluminum Channel - 24"
ROB-12551 |
175.89 |
11
Cannot be ordered at this time. |
![]() |
SparkFun RedBoard - Programmed with Arduino
DEV-12757 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
Rover 5 Motor Driver Board
ROB-11593 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
Aluminum Channel - 12"
ROB-12221 |
9.99 |
1
Cannot be ordered at this time. |
![]() |
Servo - Hitec HS-625MG (Standard Size)
ROB-11885 |
31.95 |
1
Cannot be ordered at this time. |
![]() |
Reed Switch - Insulated
COM-10601 |
6.3 | 3 |
![]() |
Magnet Square - 0.25"
COM-08643 |
16 | 10 |
![]() |
Arcade Joystick
COM-09136 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
Parallel Gripper Kit A - Channel Mount
ROB-13178 |
9.44
You save: 5.51 (37%) |
1
Cannot be ordered at this time. |
![]() |
Standard Gearmotor - 30 RPM (3-12V)
ROB-12532 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
Single Channel - 90 Degree Angle
ROB-12175 |
1.59 |
1
Cannot be ordered at this time. |
![]() |
Motor Mount - Swivel Clamp (37mm)
ROB-12524 |
5.99 |
1
Cannot be ordered at this time. |
Total: 874.32 |