LIDAR-Lite-Glasses

by Nick Poole

Favorited Favorite 0

LIDAR-Lite Obstacle Avoidance Glasses Nick Poole @ SparkFun Electronics Based on original demo code from PulsedLight3D for "continuous PWM" operation of LIDAR-Lite

http://pulsedlight3d.com http://pulsedlight3d.com/pl3d/wp-content/uploads/2014/11/LIDAR-Lite-Operating-Manual.pdf

You can see this project in action

Check out the Github Repo!

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
LilyPad Vibe Board
Only 8 left! DEV-11008
8.5 1   
LIDAR Lite
Retired SEN-13167
89.95 1   
Cannot be ordered at this time.
Pro Micro - 5V/16MHz
32 available DEV-12640
19.5 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
USB Battery Pack - 6600 mAh
Retired PRT-11360
29.95 1   
Cannot be ordered at this time.
Total: 155.5