Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Power Supply - 12V/5V (2A)
TOL-11296 |
19.9 |
2
Cannot be ordered at this time. |
![]() |
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
43.8 | 4 |
![]() |
Lithium Ion Battery - 2000mAh
PRT-08483 |
25.9 |
2
Cannot be ordered at this time. |
![]() |
JST Right-Angle Connector - Through-Hole 2-Pin
PRT-09749 |
4.2 | 4 |
![]() |
RGB LED Panel - 16x32
COM-12583 |
49.9 |
2
Cannot be ordered at this time. |
![]() |
Rotary Switch - 10 Position
COM-13253 |
4.2 | 2 |
![]() |
RJ45 8-Pin Connector
PRT-00643 |
6.4 | 4 |
![]() |
SparkFun Real Time Clock Module
BOB-12708 |
52.5 | 3 |
![]() |
Panel Mount USB to 4-pin Female Header Cable - 6'
CAB-10177 |
7.08
You save: 10.62 (60%) |
6 |
![]() |
DC Barrel Jack - Panel Mount
PRT-10785 |
19.75 |
5
Cannot be ordered at this time. |
![]() |
DC Barrel Jack Plug - Male
PRT-11476 |
5.25 | 5 |
![]() |
PICAXE 08M2 Microcontroller (8 pin)
COM-10803 |
35 | 10 |
Total: 273.88 |