Oracle Pi Hackathon

by Shawn Hymel

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Resistor 10k Ohm 1/6th Watt PTH
Only 4 left! COM-08374
0.1 1   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.3 1   
LED Rainbow Pack - 5mm PTH
Out of stock COM-12903
3.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
Raspberry Pi 2 - Model B
Retired DEV-13297
41.95 1   
Cannot be ordered at this time.
pcDuino - WiFi Dongle
Retired WRL-11713
4.95
You save:
10 (67%)
1   
Cannot be ordered at this time.
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
MicroSD Card with Adapter - 8GB
Retired COM-11609
13.95 1   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.1 2   
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
4.5 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Total: 95.65