BikeProject

by yandreev3

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
RF Link Transmitter - 434MHz
Only 6 left! WRL-10534
11 2   
RF Link Receiver - 4800bps (434MHz)
28 available WRL-10532
13 2   
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
Piezo Vibration Sensor - Small Horizontal
In stock SEN-09198
9.95 1   
Total: 43.5