by Gregly
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Frequency Generator Kit - FG085
KIT-11394 |
54.83
You save: 9.67 (15%) |
1
Cannot be ordered at this time. |
![]() |
Breakout Board for AD5330 Parallel 8-Bit DAC
BOB-09719 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun USB to Serial Breakout - CP2102
BOB-00198 |
43.9 |
2
Cannot be ordered at this time. |
![]() |
SparkFun microSD Transflash Breakout
BOB-00544 |
5.5 | 1 |
![]() |
SparkFun Adapter Board - ICD/ICD2
BOB-00193 |
4.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun DeadOn RTC Breakout - DS3234
BOB-10160 |
24.5 | 1 |
![]() |
Ethernet Interface Board - CS8900A
BOB-00200 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
Logic Level Converter
BOB-08745 |
6 |
4
Cannot be ordered at this time. |
![]() |
SparkFun GPS Receiver Breakout - LS20126
BOB-10141 |
0.25
You save: 1.7 (87%) |
1
Cannot be ordered at this time. |
![]() |
20 Channel LS20126 GPS Receiver
GPS-09838 |
59.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Barometric Pressure Sensor Breakout - MPL115A1
SEN-09721 |
14.95 |
1
Cannot be ordered at this time. |
![]() |
RFM12B-S2 Wireless Transceiver - 434MHz
WRL-09582 |
13.9 |
2
Cannot be ordered at this time. |
![]() |
Power Cell - LiPo Charger/Booster (Old-School)
PRT-10300 |
14.95 |
1
Cannot be ordered at this time. |
![]() |
Lithium Ion Battery - 2000mAh
PRT-08483 |
12.95 |
1
Cannot be ordered at this time. |
![]() |
ProtoBoard - Koala (USB+PTH)
PRT-08722 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
ProtoBoard - Rectangle 3"
PRT-08815 |
18 |
4
Cannot be ordered at this time. |
![]() |
ProtoBoard - Wombat (PTH)
PRT-08619 |
21.9 | 2 |
![]() |
Pogo Pin w/ Pointed Tip
PRT-09174 |
10.5 | 10 |
![]() |
LilyPad Arduino 328 Main Board
DEV-09266 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
Bluetooth Modem - BlueSMiRF Gold (Old-School)
WRL-00582 |
49.95 |
1
Cannot be ordered at this time. |
![]() |
Ultrasonic Range Finder - LV-MaxSonar-EZ1
SEN-00639 |
35.5 |
1
Cannot be ordered at this time. |
![]() |
LED - RGB Diffused Common Cathode
COM-09264 |
45 | 20 |
![]() |
IMU Analog Combo Board - 5 Degrees of Freedom IDG500/ADXL335
SEN-09268 |
44.95 |
1
Cannot be ordered at this time. |
![]() |
Serial Miniature OLED Module - 1.7" (uOLED-160-G1GFX)
LCD-08543 |
59.95 |
1
Cannot be ordered at this time. |
![]() |
PoGa - Portable Game Development Console Kit
LCD-10343 |
49.95 |
1
Cannot be ordered at this time. |
![]() |
Alcohol Gas Sensor - MQ-3
SEN-08880 |
5.5 | 1 |
![]() |
5-Way Selector Switch
COM-10541 |
2.95 |
1
Cannot be ordered at this time. |
![]() |
Button Pad 4x4 - Breakout PCB
COM-08033 |
10.95 | 1 |
![]() |
Screw - Phillips Head (1/2", 4-40, black)
PRT-08763 |
5 |
20
Cannot be ordered at this time. |
![]() |
Button Pad 2x2 Top Bezel
COM-08746 |
4.2 | 2 |
![]() |
2x5 Pin IDC Ribbon Cable
PRT-08535 |
1.6 | 1 |
![]() |
Parallel Cable DB25 M/F - 6 Foot
CAB-00064 |
4.95 |
1
Cannot be ordered at this time. |
![]() |
Button Pad 2x2 Bottom Bezel
COM-08747 |
1.9
You save: 6 (76%) |
2 |
![]() |
Button Pad 4x4 - LED Compatible
COM-07835 |
4.95 | 1 |
![]() |
RFID Tag - 125kHz
COM-10169 |
3.9 |
2
Cannot be ordered at this time. |
![]() |
RFID Reader ID-12 (125 kHz)
SEN-08419 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
RFID Reader Breakout
SEN-08423 |
0.95 |
1
Cannot be ordered at this time. |
![]() |
Diode Small Signal - 1N4148
COM-08588 |
5 | 20 |
![]() |
Altera FPGA Compatible Programmer
PGM-08705 |
14.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Serial DB9 Breakout
BOB-08552 |
1.9 |
2
Cannot be ordered at this time. |
![]() |
SparkFun RJ45 Breakout
BOB-00716 |
2.1 | 2 |
![]() |
Rotary Encoder - Illuminated (Red/Green)
COM-10596 |
2.95 |
1
Cannot be ordered at this time. |
![]() |
Rotary Encoder LED Ring Breakout Board - Blue
COM-10407 |
15.95 |
1
Cannot be ordered at this time. |
![]() |
Clear Plastic Knob
COM-10597 |
1.05 | 1 |
![]() |
XBee Pro 60mW U.FL Connection - Series 1 (802.15.4)
WRL-08710 |
75.9 |
2
Cannot be ordered at this time. |
![]() |
Interface Cable RP-SMA to U.FL - 100mm
WRL-00662 |
9.9 | 2 |
![]() |
2.4GHz Duck Antenna RP-SMA - Large
WRL-00558 |
21.9 | 2 |
![]() |
Color 24-Bit LCD 4.3" PSP 480x272
LCD-08335 |
39.95 |
1
Cannot be ordered at this time. |
![]() |
Graphic LCD 160x128 Huge
LCD-08799 |
49.95 |
1
Cannot be ordered at this time. |
![]() |
pH Sensor Kit
SEN-10972 |
149.95 |
1
Cannot be ordered at this time. |
![]() |
Electrical Conductivity Kit
SEN-11193 |
149.95 |
1
Cannot be ordered at this time. |
![]() |
Dissolved Oxygen Kit
SEN-11194 |
249.95 |
1
Cannot be ordered at this time. |
![]() |
Flow Meter Kit - Small
SEN-11183 |
132.95 |
1
Cannot be ordered at this time. |
![]() |
GPIB-USB Controller
BOB-00549 |
299.95 | 1 |
![]() |
Maple Mini
DEV-11280 |
34.95 |
1
Cannot be ordered at this time. |
![]() |
JTAG USB OCD Tiny - Programmer/Debugger for ARM processors
PGM-08278 |
51.95 |
1
Cannot be ordered at this time. |
![]() |
JTAG USB OCD Programmer/Debugger for ARM processors
PGM-07834 |
71.95 |
1
Cannot be ordered at this time. |
![]() |
RFID Starter Kit - Retail
RTL-11505 |
49.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Color Sensor Breakout - HDJD-S822
SEN-10904 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
LED - RGB Addressable, PTH, 8mm Diffused (5 Pack)
COM-12877 |
3.5 | 1 |
![]() |
Mojo v3 FPGA Development Board
DEV-11953 |
74.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Benchtop Power Board Kit
KIT-12867 |
26.95 |
1
Cannot be ordered at this time. |
Total: 2297.33 |