Guthman Student Challenge 2017

by Member #255482

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
7.35 3   
Jumper Wires Premium 12" M/M Pack of 100
In stock PRT-09388
37.5 1   
Break Away Headers - Straight
In stock PRT-00116
22.75 13   
SparkFun Triple Axis Accelerometer Breakout - ADXL335
Out of stock SEN-09269
161
You save:
8.5 (5%)
10   
Breadboard - Mini Modular (Black)
Only 7 left! PRT-12047
128.4
You save:
6.6 (5%)
30   
Flex Sensor 2.2"
In stock SEN-10264
239 20   
Piezo Vibration Sensor - Large
In stock SEN-09196
110 20   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
119 20   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
43 2   
Mini Photocell
In stock SEN-09088
45.6
You save:
2.4 (5%)
30   
Jumper Wires Premium 12" M/F Pack of 100
In stock PRT-09386
37.5 1   
9V to Barrel Jack Adapter
In stock PRT-09518
35 10   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
110 20   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
285.2
You save:
14.8 (5%)
40   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
379
You save:
20 (5%)
20   
Cannot be ordered at this time.
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
39.5 10   
Cannot be ordered at this time.
ZX Distance and Gesture Sensor
Retired SEN-12780
237
You save:
12.5 (5%)
10   
Cannot be ordered at this time.
SparkFun RedBot Sensor - Line Follower
In stock SEN-11769
66.6
You save:
3.4 (5%)
20   
SparkFun Capacitive Touch Breakout - AT42QT1010
In stock SEN-12041
75
You save:
4 (5%)
20   
Tilt Sensor - AT407
In stock SEN-10289
42 20   
SoftPot Membrane Potentiometer - 200mm
In stock SEN-08679
129.5 10   
Force Sensitive Resistor - Square
In stock SEN-09376
125 10   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
170 20   
Total: 2680.8