Teensy XBee Adapter Wishlist

by MTaylor

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
49.9 2   
Cannot be ordered at this time.
SparkFun XBee Explorer USB
In stock WRL-11812
27.95 1   
Female Headers
In stock PRT-00115
3.5 2   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Teensy 3.1
Retired DEV-12646
39.9 2   
Cannot be ordered at this time.
Teensy 3.1 XBee Adapter
Out of stock BOB-13311
2.95
You save:
3 (50%)
1   
Cannot be ordered at this time.
Total: 149.05