IoT Airlock

by Shawn Hymel

Favorited Favorite 0

Parts used in the Lockitron demo: https://www.youtube.com/watch?v=InsTLG_8MAA

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Breadboard Power Supply Stick - 5V/3.3V
Only 11 left! PRT-13032
13.95 1   
Reed Switch - Insulated
In stock COM-10601
2.1 1   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
RFduino - DIP
Retired DEV-13208
26.95 1   
Cannot be ordered at this time.
1500 mAh Alkaline Battery - AA
Retired PRT-09100
2 4   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Lockitron Mechanical Assembly
Retired COM-13648
29.95 1   
Cannot be ordered at this time.
Hook-up Stranded Wire - White (22 AWG)
Out of stock PRT-08866
2.95 1   
Total: 88.35