SparkFun Inventor's Kit for RedBot (ROB-12649)

by One Chris Two Chris Red Chris Blue Chris

Favorited Favorite 0

The SparkFun Inventor’s Kit for RedBot is a great way to get started with two motor robotics and sensor integration using the Arduino programming language. The SIK for RedBot includes everything you need to complete nine circuits that will teach you how to drive your RedBot, have it follow lines, control it remotely, and more. This kit doesn't require previous programming or electronics experience but it is recommended that you posses an understanding of or desire to learn about robotics.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
1500 mAh Alkaline Battery - AA
Retired PRT-09100
2 4   
Cannot be ordered at this time.
SparkFun Mini Screwdriver
Only 4 left! TOL-09146
1.05 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Jumper Wire - 0.1", 3-pin, 6" (Black, Red, White)
In stock PRT-13164
4
You save:
4 (50%)
5   
Wheel Encoder Kit
In stock ROB-12629
13.95 1   
Wheel - 65mm (Rubber Tire, Pair)
In stock ROB-13259
3.5 1   
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
5.5 1   
SparkFun RedBot Buzzer
In stock ROB-12567
5.95 1   
SparkFun RedBot Sensor - Line Follower
In stock SEN-11769
10.5 3   
SparkFun RedBot Sensor - Mechanical Bumper
In stock SEN-11999
13 2   
SparkFun RedBot Sensor - Accelerometer
In stock SEN-12589
7.5 1   
Shadow Chassis
In stock ROB-13301
13.95 1   
SparkFun RedBot Mainboard
In stock ROB-12097
36.95 1   
Total: 122.35