BeagleBone Python - part 1

by alexanderhiam

Favorited Favorite 0

Includes the basics components required for all the examples, as well as everything required through Chapter 5.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Capacitor Ceramic 0.1uF
In stock COM-08375
3 10   
LED Rainbow Pack - 5mm PTH
Out of stock COM-12903
3.95 1   
Cannot be ordered at this time.
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
2.75 5   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
9.95 1   
Mini Photocell
In stock SEN-09088
3.2 2   
Op-Amp (Through-Hole) - LM358
Retired COM-09456
1.9 2   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Tactile Button Assortment
Out of stock COM-10302
6.5 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
2.1 2   
10 Segment LED Bar Graph - Green
In stock COM-09938
2.25 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
PIR Motion Sensor (JST)
In stock SEN-13285
10.95 1   
Basic 16x2 Character LCD - Black on Green 3.3V
In stock LCD-09053
18.5 1   
Total: 99.7