by One Chris Two Chris Red Chris Blue Chris
This is the SparkFun LED Starter Kit, an ultimate assortment of LEDs packed into a single red box! Now, this isn't a box filled with only one type of LED, oh no. Inside each kit you will find over 70 multi-colored and multi-functional LEDs and even more resistors to help hook everything up. All colors of the spectrum, super-bright and diffused, 3mm to 10mm, you will find plenty of options suited for almost any situation in the SparkFun LED Starter Kit.
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
LED Mixed Bag - 10mm
COM-13326 |
10.95 | 1 |
![]() |
LED Rainbow Pack - 5mm PTH
COM-12903 |
7.9 |
2
Cannot be ordered at this time. |
![]() |
LED - Super Bright White (25 pack)
COM-09850 |
9.5 |
1
Cannot be ordered at this time. |
![]() |
LED - Ultraviolet
COM-08662 |
1.05 | 1 |
![]() |
LED - 3mm Cycling RGB (fast)
COM-11449 |
1.1 | 2 |
![]() |
LED - 3mm Cycling RGB (slow)
COM-11448 |
1.1 | 2 |
![]() |
LED - RGB Clear Common Cathode
COM-00105 |
11.25 | 5 |
![]() |
Infrared Emitters and Detectors
SEN-00241 |
1.95 |
1
Cannot be ordered at this time. |
![]() |
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
COM-11507 |
3.8 |
4
Cannot be ordered at this time. |
Total: 48.6 |