by Shawn Hymel
Extra materials needed for the Electric Imp Hookup Guide.
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Mini Photocell
SEN-09088 |
1.6 | 1 |
![]() |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 |
![]() |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 |
![]() |
Mini Pushbutton Switch
COM-00097 |
0.45 | 1 |
![]() |
LED - Basic Red 5mm
COM-09590 |
0.45 | 1 |
![]() |
LED - RGB Diffused Common Cathode
COM-09264 |
2.25 | 1 |
![]() |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 |
![]() |
Rotary Potentiometer - Linear (10k ohm)
COM-09288 |
1.05 | 1 |
![]() |
Breadboard - Translucent Self-Adhesive (Red)
PRT-11317 |
5.5 | 1 |
![]() |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 |
![]() |
Jumper - 2 Pin
PRT-09044 |
0.45 | 1 |
Total: 29.4 |