Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Bubble Display - 7-Segment (4-digit)
COM-12710 |
2.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Capacitor Kit
KIT-13698 |
8.95 | 1 |
![]() |
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
COM-09378 |
3.5 | 1 |
![]() |
Hook-up Wire - Black (22 AWG)
PRT-08022 |
2.95 | 1 |
![]() |
Hook-up Wire - Red (22 AWG)
PRT-08023 |
2.95 | 1 |
![]() |
Hook-up Wire - White (22 AWG)
PRT-08026 |
2.75 | 1 |
![]() |
Hook-up Wire - Yellow (22 AWG)
PRT-08024 |
2.95 | 1 |
![]() |
Polymer Lithium Ion Battery - 110mAh
PRT-00731 |
6.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun LiPo Charger Basic - Mini-USB
PRT-10401 |
10.5 | 1 |
![]() |
EL Inverter - 12v
COM-10469 |
14.95 |
1
Cannot be ordered at this time. |
![]() |
EL Wire - Red 3m
COM-10191 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
RFID Tag - Adhesive MIFARE Classic® 1K (13.56 MHz)
SEN-11319 |
3.5 | 1 |
![]() |
SparkFun RFID Starter Kit
KIT-13198 |
51.95 | 1 |
Total: 124.8 |