Karl's stuff

by PocketBrain

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soldering Iron Stand
In stock TOL-09477
6.5 1   
Sensor Kit
Retired DEV-11016
159.95 1   
Cannot be ordered at this time.
Reed Switch
In stock COM-08642
2.1 1   
Power Cell - LiPo Charger/Booster (Old-School)
Retired PRT-10300
14.95 1   
Cannot be ordered at this time.
SparkFun Serial Alphanumeric Display Driver
Retired COM-10103
14.95 1   
Cannot be ordered at this time.
Arduino Main Board Retail
Retired RTL-11023
30.95 1   
Cannot be ordered at this time.
SparkFun RedBoard - PCB Add-on for Breadboard Kit
Retired DEV-10909
14.95 1   
Cannot be ordered at this time.
Serial Miniature LCD Module - 1.44" (uLCD-144-G2 GFX)
In stock LCD-11377
39.95 1   
LED - 3mm Cycling RGB (slow)
In stock COM-11448
26
You save:
1.5 (5%)
50   
USB OTG Cable - Female A to Micro-A - 4"
In stock CAB-11604
3.5 1   
Serial TFT LCD - 3.2" with Touchscreen (uLCD-32PTU-GFX)
Retired LCD-11677
84.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino with Retail Case
Retired RTL-11236
89.95 1   
Cannot be ordered at this time.
SparkFun RedBoard - Breadboard Kit
Retired DEV-11038
24.95 1   
Cannot be ordered at this time.
Header Board for LPC2214
Retired DEV-00267
19.95 1   
Cannot be ordered at this time.
Total: 533.6