Digilent Intern Projects

by LariSan

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Coin Acceptor - Programmable (3 coin types)
In stock COM-11719
21.5 1   
SparkFun Current Sensor Breakout - INA169
In stock SEN-12040
11.5 1   
Non-Invasive Current Sensor - 30A
Out of stock SEN-11005
21.9 2   
Skate Wheel - 4.90 (Gray)
Retired ROB-12409
19.96 4   
Cannot be ordered at this time.
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 1000mAh 7.4v
20 available PRT-11855
10.95 1   
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
99.95 1   
Cannot be ordered at this time.
Quad-band Cellular Antenna SMA
In stock CEL-08347
10.95 1   
GSM/GPRS Module - SM5100B
Retired CEL-09533
59.95 1   
Cannot be ordered at this time.
SparkFun Cellular Shield - MG2639
Retired CEL-13120
69.95 1   
Cannot be ordered at this time.
ZX Distance and Gesture Sensor
Retired SEN-12780
24.95 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - HIH6130
Retired SEN-11295
31.5 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
SparkFun Weather Shield
Retired DEV-12081
39.95 1   
Cannot be ordered at this time.
SparkFun Sensor Kit
Retired DEV-12797
279.9 2   
Cannot be ordered at this time.
LIDAR Lite
Retired SEN-13167
89.95 1   
Cannot be ordered at this time.
BITalino - BioMedical Development Kit
Retired DEV-12750
209.95 1   
Cannot be ordered at this time.
Sensor Cable - Electrode Pads (3 connector)
In stock CAB-12970
5.5 1   
SparkFun RedBot Sensor - Mechanical Bumper
In stock SEN-11999
6.5 1   
FabFM Radio Kit
Retired KIT-11043
69.95 1   
Cannot be ordered at this time.
Kinoma Create
Retired DEV-13182
149.95 1   
Cannot be ordered at this time.
Color Detector Sensor
Retired SEN-11195
49.95 1   
Cannot be ordered at this time.
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
In stock SEN-12969
8.95 1   
SparkFun Geiger Counter
Retired SEN-11345
149.95 1   
Cannot be ordered at this time.
Total: 1583.36