Sketching in Hardware hackathon - Arduino SIK & Sensors - No WiFi

by HelloTechie

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Inventor's Kit - V3.2
Retired KIT-12060
499.75 5   
Cannot be ordered at this time.
Pulse Sensor
In stock SEN-11574
134.75 5   
PIR Motion Sensor (JST)
In stock SEN-13285
54.75 5   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
27.5 5   
SparkFun RedBot Sensor - Accelerometer
In stock SEN-12589
37.5 5   
Infrared Proximity Sensor - Sharp GP2Y0A21YK
In stock SEN-00242
74.75 5   
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
8 5   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
29.75 5   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
12.25 5   
Wire Strippers - 30AWG (Hakko)
In stock TOL-12630
64.35 5   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
54.75 5   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
19.9 2   
Cannot be ordered at this time.
Total: 1018