ActoDrawingMachine

by b_e_n

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Channel Slider A (pair)
Retired ROB-12559
23.96 4   
Cannot be ordered at this time.
Shaft Coupler - 1/4" to 5mm
Retired ROB-12325
19.96 4   
Cannot be ordered at this time.
Aluminum Channel - 24"
Retired ROB-12551
127.92 8   
Cannot be ordered at this time.
Clamping Hub - 1/2" Bore
Retired ROB-12214
23.97 3   
Cannot be ordered at this time.
Hub Mount - 90 Degrees
Retired ROB-12102
9.98 2   
Cannot be ordered at this time.
Single Channel - 90 Degree Angle
Retired ROB-12175
1.59 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1/2"; 25 pack)
Retired ROB-12415
5.9 2   
Cannot be ordered at this time.
Nut - Metal (6-32, 25 pack)
Retired PRT-12917
1.5 1   
Cannot be ordered at this time.
Aluminum Channel - 6.0"
Retired ROB-12164
5.99 1   
Cannot be ordered at this time.
Small Heatsink
In stock PRT-11510
39.8 4   
SparkFun Quadstepper Motor Driver Board
Retired ROB-10507
64.95 1   
Cannot be ordered at this time.
Teensy 3.1
Retired DEV-12646
39.9 2   
Cannot be ordered at this time.
Teensy Arduino Shield Adapter
Retired KIT-13288
12.95 1   
Cannot be ordered at this time.
Dual Channel - Flat Bracket
Retired ROB-12505
5.96 4   
Cannot be ordered at this time.
Standard Gripper Kit A - Channel Mount
Retired ROB-13174
9.95 1   
Cannot be ordered at this time.
Servo - Hitec HS-425BB (Standard Size)
Only 4 left! ROB-11883
23.5 1   
SparkFun Photo Interrupter Breakout Board - GP1A57HRJ00F
In stock BOB-09322
12.8 8   
Photo Interrupter - GP1A57HRJ00F
In stock SEN-09299
31.6 8   
Actobotics Channel Mount - Arduino (pair)
Retired ROB-13049
1.95 1   
Cannot be ordered at this time.
Stepper Motor Mount - NEMA 17 (Actobotics)
Retired ROB-12987
30 4   
Cannot be ordered at this time.
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
78 4   
Channel Slider D (pair)
Retired ROB-12562
3.99 1   
Cannot be ordered at this time.
Bearing Mount - Quad Block (1/4" Bore)
Retired ROB-12510
19.47 3   
Cannot be ordered at this time.
Timing Pulley - Shaft Mount (16T; 6mm Bore)
Retired ROB-12417
26.85 3   
Cannot be ordered at this time.
Timing Belt Mount - XL
Retired ROB-12317
11.97 3   
Cannot be ordered at this time.
Timing Belt - XL (per foot)
Retired ROB-12156
25.13 7   
Cannot be ordered at this time.
Cable Carrier - 10x15mm (0.5m Length)
In stock ROB-13207
71.7 6   
Channel Standoff - Aluminum (Threaded, 4 Pack)
Retired ROB-13228
10.17 3   
Cannot be ordered at this time.
Bearing Mount - Flat (1/4" Bore)
Retired ROB-12328
11.98 2   
Cannot be ordered at this time.
Standoff - Aluminum Threaded (6-32; 1", 4 Pack)
Retired ROB-13134
2.49 1   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 2.50"L)
Retired ROB-12366
1.79 1   
Cannot be ordered at this time.
Total: 757.67