Mouse's Wish List

by Member #165123

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Alcohol Gas Sensor - MQ-3
In stock SEN-08880
5.5 1   
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-09694
19.95 1   
Cannot be ordered at this time.
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
Light to Frequency Converter - TSL235R
Retired SEN-09768
3.5 1   
Cannot be ordered at this time.
Piezo Vibration Sensor - Small Vertical
20 available SEN-09199
9.95 1   
RFID Reader ID-12 (125 kHz)
Retired SEN-08419
24.95 1   
Cannot be ordered at this time.
RFID Button - 16mm (125kHz)
In stock SEN-09417
4.5 1   
RFID Tag - Transparent MIFARE Classic® 1K (13.56 MHz)
In stock SEN-10128
3.5 1   
Temperature Sensor - LM335A
Retired SEN-09438
0.95 1   
Cannot be ordered at this time.
ShiftBrite
Retired COM-10075
4.95 1   
Cannot be ordered at this time.
LED - Ultraviolet
In stock COM-08662
1.05 1   
Thermoelectric Cooler - 40x40mm
Retired COM-10080
11.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Amber on Black 3.3V
Retired LCD-09054
14.95 1   
Cannot be ordered at this time.
Laser Module - Green
Retired COM-09906
17.95 1   
Cannot be ordered at this time.
Heat Shrink - Black 5' x 1/4"
Retired PRT-08830
1.95 1   
Cannot be ordered at this time.
Heatsink Compound
In stock PRT-09599
2.45 1   
CMOS Camera Module - 640x480
Retired SEN-08739
31.95 1   
Cannot be ordered at this time.
ePIR
Retired SEN-09587
11.95 1   
Cannot be ordered at this time.
555 Timer
Retired COM-09273
0.95 1   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Soldering Iron - 30W (US, 110V)
Only 9 left! TOL-09507
10.95 1   
Soldering Iron Stand
In stock TOL-09477
6.5 1   
Solder Leaded - 15-gram Tube
In stock TOL-09162
2.25 1   
Tweezers - Curved
Retired TOL-09227
2.95 1   
Cannot be ordered at this time.
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
Reed Switch
In stock COM-08642
4.2 2   
Super Capacitor - 10F/2.5V
In stock COM-00746
4.95 1   
8-Bit Parallel-In/Serial-Out Shift Register - 74HC165N
Retired COM-09519
1.45 1   
Cannot be ordered at this time.
Programmable IR Receiver - SIS-2
Retired SEN-08753
9.95 1   
Cannot be ordered at this time.
Super Capacitor - 0.2F/3.3V
Retired PRT-10317
1.95 1   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
2.5 10   
Force Sensitive Resistor - Square
In stock SEN-09376
12.5 1   
RF Link Transmitter - 315MHz
Retired WRL-08945
1.95 1   
Cannot be ordered at this time.
RF Link 4800bps Receiver - 315MHz
Retired WRL-08947
5.95 1   
Cannot be ordered at this time.
Transistor - PNP 60V 200mA (2N3906)
In stock COM-00522
0.5 1   
TRIAC
Retired COM-09234
0.95 1   
Cannot be ordered at this time.
Total: 260.5