GeoEngineers III

by plark42

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Logic Level Converter - Bi-Directional
Out of stock BOB-12009
3.5 1   
SparkFun 5V Step-Up Breakout - NCP1402
Retired PRT-10968
5.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Female
In stock PRT-10288
3.5 1   
Breadboard - Full-Size (Bare)
Out of stock PRT-12615
6.5 1   
Jumper Wires Premium 6" M/M Pack of 10
Only 13 left! PRT-08431
9 2   
Total: 34.4