by HelloTechie
Enough supplies for 50 kits!
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Coin Cell Battery - 12mm (CR1225)
PRT-00337 |
100
You save: 5 (5%) |
50 |
![]() |
LilyPad Button Board
DEV-08776 |
94.5
You save: 10.5 (10%) |
50 |
![]() |
LED - 3mm Cycling RGB (slow)
COM-11448 |
50
You save: 5 (9%) |
100 |
![]() |
Copper Tape - 5mm (50ft)
PRT-10561 |
11.85 | 3 |
Total: 256.35 |