Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Intel® Edison
DEV-13024 |
49.95 |
1
Cannot be ordered at this time. |
![]() |
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
104
You save: 5.5 (5%) |
10 |
![]() |
PLA Filament 3mm - 1kg (White)
TOL-12950 |
42.95 |
1
Cannot be ordered at this time. |
![]() |
Hot-air Rework Station - 303D
TOL-10706 |
114.95 |
1
Cannot be ordered at this time. |
![]() |
Bluetooth USB Module Mini
WRL-09434 |
5.48
You save: 16.42 (75%) |
2
Cannot be ordered at this time. |
![]() |
SparkFun Motor Driver - Dual TB6612FNG (1A)
ROB-09457 |
14.85 |
3
Cannot be ordered at this time. |
![]() |
GPS Receiver - LS20031 5Hz (66 Channel)
GPS-08975 |
112.44
You save: 112.41 (50%) |
3
Cannot be ordered at this time. |
![]() |
SparkFun Bluetooth Mate Silver
WRL-12576 |
27.95 |
1
Cannot be ordered at this time. |
![]() |
Voltage Regulator - 3.3V
COM-00526 |
10.5 | 5 |
![]() |
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
21.5 | 1 |
![]() |
Polymer Lithium Ion Battery - 1000mAh
PRT-00339 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun LiPo Charger Basic - Mini-USB
PRT-10401 |
10.5 | 1 |
![]() |
Female Headers
PRT-00115 |
1.75 | 1 |
![]() |
Servo - Hitec HS-422 (Standard Size)
ROB-11884 |
20.5 | 1 |
![]() |
Resistor Kit - 1/4W (500 total)
COM-10969 |
26.85 | 3 |
![]() |
Heaterizer XL-3000 Heat Gun
TOL-10326 |
29.9 | 2 |
![]() |
Tool Kit - Screwdriver and Bit Set
TOL-10865 |
32.85 | 3 |
![]() |
SparkFun Cerberus USB Cable - 6ft
CAB-12016 |
27.88 |
4
Cannot be ordered at this time. |
![]() |
Flush Cutters - Hakko
TOL-11952 |
10.94 | 2 |
![]() |
Tweezers - Curved (ESD Safe)
TOL-10602 |
9 | 2 |
![]() |
SparkFun Micro OLED Breakout
LCD-13003 |
35 | 2 |
![]() |
SparkFun GP-2106 Breakout
GPS-11073 |
4.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Triple Axis Magnetometer Breakout - HMC5883L
SEN-10530 |
74.75 |
5
Cannot be ordered at this time. |
![]() |
SparkFun Triple Axis Accelerometer Breakout - ADXL337
SEN-12786 |
19.9 |
2
Cannot be ordered at this time. |
![]() |
SparkFun 9DoF IMU Breakout - LSM9DS1
SEN-13284 |
35.9 |
2
Cannot be ordered at this time. |
![]() |
GPS Receiver - GP-735 (56 Channel)
GPS-13670 |
49.5 | 1 |
![]() |
SparkFun RedBoard - Programmed with Arduino
DEV-12757 |
39.9 |
2
Cannot be ordered at this time. |
![]() |
SparkFun Real Time Clock Module
BOB-12708 |
35 | 2 |
![]() |
SparkFun microSD Transflash Breakout
BOB-00544 |
11 | 2 |
![]() |
SparkFun Triple Axis Accelerometer Breakout - ADXL377
SEN-12803 |
51.9 |
2
Cannot be ordered at this time. |
![]() |
Jumper Wires Premium 12" M/M Pack of 100
PRT-09388 |
75 | 2 |
![]() |
Jumper Wires Premium 12" F/F Pack of 100
PRT-09390 |
75 | 2 |
![]() |
Solder Wick #2 5ft. - Generic
TOL-09327 |
11 | 4 |
![]() |
Tweezers - Straight (ESD Safe)
TOL-10603 |
9 | 2 |
![]() |
USB Micro-B Cable - 6"
CAB-13244 |
21 | 10 |
![]() |
Jumper Wires Premium 12" M/F Pack of 100
PRT-09386 |
75 | 2 |
![]() |
Jumper Wires Premium 6" M/F Pack of 100
PRT-09139 |
53.9 | 2 |
![]() |
Jumper Wires Premium 6" M/M Pack of 100
PRT-10897 |
53.9 | 2 |
![]() |
Jumper Wires Premium 6" F/F Pack of 100
PRT-10898 |
53.9 | 2 |
![]() |
SparkFun Pressure Sensor Breakout - MS5803-14BA
SEN-12909 |
64.5 | 1 |
![]() |
Big Easy Driver
ROB-12859 |
107.5 | 5 |
![]() |
Basic 16x2 Character LCD - White on Black 3.3V
LCD-09052 |
15.6
You save: 23.4 (60%) |
2
Cannot be ordered at this time. |
![]() |
Basic 16x2 Character LCD - Black on Green 5V
LCD-00255 |
37 | 2 |
![]() |
Soldering Tip - Hakko - 3mm Bevel (T18-C3)
TOL-10719 |
6.47 | 1 |
![]() |
Polymorph - 1000g
TOL-10951 |
33.2
You save: 1.75 (5%) |
1
Cannot be ordered at this time. |
![]() |
SparkFun Barometric Pressure Sensor Breakout - BMP180
SEN-11824 |
19.9 |
2
Cannot be ordered at this time. |
![]() |
JST SH Jumper 6 Wire Assembly - 8"
PRT-10361 |
3.2 | 2 |
![]() |
SparkFun 6 Degrees of Freedom Breakout - LSM6DS3
SEN-13339 |
57.5 |
5
Cannot be ordered at this time. |
![]() |
Intel® Edison Hardware Pack
COM-13187 |
14.75 |
5
Cannot be ordered at this time. |
![]() |
SparkFun Block for Intel® Edison - I2C
DEV-13034 |
19.9 |
2
Cannot be ordered at this time. |
![]() |
SparkFun Block for Intel® Edison - GPIO
DEV-13038 |
19.9 |
2
Cannot be ordered at this time. |
![]() |
SparkFun Block for Intel® Edison - microSD
DEV-13041 |
19.9 |
2
Cannot be ordered at this time. |
![]() |
SparkFun Block for Intel® Edison - Battery
DEV-13037 |
39.9 |
2
Cannot be ordered at this time. |
![]() |
SparkFun Block for Intel® Edison - Base
DEV-13045 |
39.9 |
2
Cannot be ordered at this time. |
![]() |
SparkFun Block for Intel® Edison - Dual H-Bridge
DEV-13043 |
7.9
You save: 12 (60%) |
2
Cannot be ordered at this time. |
![]() |
SparkFun Block for Intel® Edison - PWM
DEV-13042 |
19.9 |
2
Cannot be ordered at this time. |
![]() |
SparkFun Single Axis Accelerometer Breakout - ADXL193 (+/-250g)
SEN-09332 |
59.9 |
2
Cannot be ordered at this time. |
![]() |
Interface Cable - GP-2106
GPS-10896 |
4.5 |
3
Cannot be ordered at this time. |
![]() |
Ribbon Connector - GP-2106
GPS-11010 |
3 |
2
Cannot be ordered at this time. |
![]() |
SparkFun Venus GPS with SMA Connector
GPS-11058 |
99.9 |
2
Cannot be ordered at this time. |
![]() |
GPS 3V Magnetic Mount Antenna SMA - 5m
GPS-00464 |
25.9 |
2
Cannot be ordered at this time. |
![]() |
GPS Receiver - GP-2106 SiRF IV (48 Channel)
GPS-10890 |
99.9 |
2
Cannot be ordered at this time. |
![]() |
Precision Phillips Set
TOL-00080 |
7.9 |
2
Cannot be ordered at this time. |
![]() |
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
104
You save: 5.5 (5%) |
10 |
![]() |
USB Micro-B Cable - 6 Foot
CAB-10215 |
110 | 20 |
![]() |
USB Mini-B Cable - 6"
CAB-13243 |
21 | 10 |
![]() |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
45 | 10 |
![]() |
Resistor Lead Bending Tool
TOL-13114 |
5.5 | 1 |
![]() |
Hakko FX888D Soldering Station
TOL-11704 |
99.95 |
1
Cannot be ordered at this time. |
![]() |
Weather Meters
SEN-08942 |
76.95 |
1
Cannot be ordered at this time. |
Total: 2760.51 |