my wish list

by SubMicro

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Pulsed Radar Breakout - A111
Retired SEN-15577
59.95 1   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
In stock ROB-14450
13.95 1   
SparkFun Serial Controlled Motor Driver
Retired ROB-13911
6.83
You save:
12.67 (65%)
1   
Cannot be ordered at this time.
SparkFun Wireless Motor Driver Shield
Out of stock DEV-14285
9.5
You save:
15.45 (62%)
1   
Cannot be ordered at this time.
MOTORplate
Retired DEV-14149
34.99 1   
Cannot be ordered at this time.
Robotic Claw (Sale)
Retired ROB-10332
15.9 2   
Cannot be ordered at this time.
Vacuum Pump - 12V
In stock ROB-10398
37.9 2   
Wheel 32x7mm
Retired ROB-08901
6.95 1   
Cannot be ordered at this time.
ProtoBoard - Koala (USB+PTH)
Retired PRT-08722
19.95 1   
Cannot be ordered at this time.
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Brown (22 AWG)
In stock PRT-08027
3.5 1   
Hook-up Wire - Gray (22 AWG)
In stock PRT-08025
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
8-Bit Parallel-In/Serial-Out Shift Register - 74HC165N
Retired COM-09519
1.45 1   
Cannot be ordered at this time.
Analog to Digital Converter - MCP3002
In stock COM-08636
2.5 1   
LED Display Driver (8-Digit) - MAX7219CNG
Retired COM-09622
10.95 1   
Cannot be ordered at this time.
SpeakJet
Retired COM-09578
24.95 1   
Cannot be ordered at this time.
SparkFun I2C/SPI-to-UART Breakout - SC16IS750
Retired BOB-09981
14.95 1   
Cannot be ordered at this time.
SparkFun SIM Card Socket Breakout
24 available BOB-00573
18.95 1   
Multimeter Probes - Tweezers
Retired TOL-11060
5.5 1   
Cannot be ordered at this time.
Banana to IC Hook Cables
In stock CAB-00506
5.5 1   
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
Robotic Claw Pan/Tilt Bracket
Retired ROB-10826
29.95 1   
Cannot be ordered at this time.
Liquid Pump - 350GPH (12v)
In stock ROB-10455
16.5 1   
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
19.5 1   
L6470 Stepper Driver Breakout
Retired BOB-10859
29.95 1   
Cannot be ordered at this time.
SparkFun USB to Serial Breakout - FT232RL
31 available BOB-12731
17.5 1   
OBD-II to DB9 Cable
In stock CAB-10087
10.95 1   
PIR Motion Sensor (JST)
In stock SEN-13285
10.95 1   
JST to Breadboard Jumper (3-pin)
In stock CAB-13685
1.6 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.75 1   
Metal Pushbutton - Momentary (16mm, Blue)
15 available COM-11967
6.5 1   
SparkFun 9DoF Sensor Stick
Retired SEN-13944
17.95 1   
Cannot be ordered at this time.
SparkFun AutoDriver - Stepper Motor Driver (v13)
Retired BOB-13752
41.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 400mAh
In stock PRT-13851
5.5 1   
Total: 549.22