Baja

by Member #718598

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun ISP Pogo Adapter
Retired KIT-11591
13.95 1   
Cannot be ordered at this time.
Pocket AVR Programmer
21 available PGM-09825
18.5 1   
SparkFun GPS Breakout
Retired BOB-11818
1.49
You save:
4.46 (75%)
1   
Cannot be ordered at this time.
JST SH Jumper 6 Wire - 1.75"
Retired GPS-00574
4.95 1   
Cannot be ordered at this time.
JST SH Jumper 6 Wire Assembly - 8"
In stock PRT-10361
1.6 1   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
RJ45 PoE MagJack
Retired PRT-13606
1.5
You save:
1.45 (49%)
1   
Cannot be ordered at this time.
Total: 45.49