DIY Breathalyzer

by Shawn Hymel

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
SparkFun OpenSegment Shield
Retired DEV-13190
14.95 1   
Cannot be ordered at this time.
7-Segment Display - 20mm (Blue)
In stock COM-11408
3.5 1   
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
4.5 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Alcohol Gas Sensor - MQ-3
In stock SEN-08880
5.5 1   
SparkFun Gas Sensor Breakout
In stock BOB-08891
1.05 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
1.95 1   
Arduino Stackable Header Kit
In stock PRT-10007
1.75 1   
Total: 62.15