Wishlist

by Member #671926

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Infrared Thermometer - MLX90614
In stock SEN-09570
18.95 1   
Mating Connector Housing for Dust Sensor
Retired PRT-09690
0.35 1   
Cannot be ordered at this time.
LED RGB Strip - Sealed (1m)
Retired COM-12023
14.95 1   
Cannot be ordered at this time.
Toggle Switch
In stock COM-09276
2.1 1   
Missile Switch Cover - Red
In stock COM-09278
2.1 1   
Super Capacitor - 10F/2.5V
In stock COM-00746
4.95 1   
Tiny AVR Programmer
Out of stock PGM-11801
17.5 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - HRLV-MaxSonar-EZ4
Retired SEN-11309
38.66
You save:
4.29 (10%)
1   
Cannot be ordered at this time.
Rotary Encoder - 1024 P/R (Quadrature)
Out of stock COM-11102
48.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
19.5 1   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
uArm Metal - Desktop Robotic Arm
Retired ROB-13663
339.95 1   
Cannot be ordered at this time.
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
3.95 1   
Cannot be ordered at this time.
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
14.95 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Pocket AVR Programmer
21 available PGM-09825
18.5 1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
Solid State Relay - 40A (3-32V DC Input)
In stock COM-13015
10.95 1   
Non-Invasive Current Sensor - 30A
Out of stock SEN-11005
10.95 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
RFID Glass Capsule (125kHz)
Out of stock SEN-09416
5.5 1   
Capacitance Meter DIY Kit
Retired KIT-09485
13.95 1   
Cannot be ordered at this time.
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
12.95 1   
LED RGB Strip - Addressable, Sealed (5m)
Retired COM-12028
128.5 1   
Cannot be ordered at this time.
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
Geophone - SM-24, with Insulating Disc
18 available SEN-11744
64.5 1   
Laser Module - Green
Retired COM-09906
17.95 1   
Cannot be ordered at this time.
Blower - Squirrel Cage (12V)
Out of stock COM-11270
7.5 1   
LIDAR-Lite v3
In stock SEN-14032
129.99 1   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
Total: 1268.45