General Stuff

by CrustyCarbuncle

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Thing Plus - RP2040
21 available DEV-17745
19.5 1   
ProtoBoard - Bandicoot (SMD)
Retired PRT-08708
9.95 1   
Cannot be ordered at this time.
ProtoBoard - Diprotodon (USB+Mix)
Retired PRT-08723
19.95 1   
Cannot be ordered at this time.
ProtoBoard - Kangaroo (USB+SMD)
Retired PRT-08620
19.95 1   
Cannot be ordered at this time.
SparkFun Projects Case - Clear
Retired WIG-08632
23.9 2   
Cannot be ordered at this time.
Color 24-Bit LCD 4.3" PSP Touch Screen Connector Breakout
Retired BOB-09224
3.95 1   
Cannot be ordered at this time.
SparkFun AVR Programming Adapter
Retired BOB-08508
0.95 1   
Cannot be ordered at this time.
SparkFun On Screen Display Breakout - MAX7456
Retired BOB-09168
39.95 1   
Cannot be ordered at this time.
DSO Nano V2 - Pocket-Sized Digital Oscilloscope (Sale)
Retired TOL-10244
89.95 1   
Cannot be ordered at this time.
USB 32-Bit Whacker - PIC32MX795 Development Board
In stock DEV-09713
50.95 1   
Color Light Sensor Evaluation Board
Retired SEN-10701
29.9 2   
Cannot be ordered at this time.
Wixel
Retired WRL-10665
19.95 1   
Cannot be ordered at this time.
9 Degrees of Freedom - Razor IMU
Retired SEN-10736
74.95 1   
Cannot be ordered at this time.
Resistor Network - 10K Ohm (6-pin bussed)
Retired COM-10856
10 20   
Cannot be ordered at this time.
Resistor Network - 330 Ohm (6-pin bussed)
In stock COM-10855
19 20   
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
10.95 1   
Cannot be ordered at this time.
LED Tactile Button - Green
In stock COM-10440
11.25 5   
LED Tactile Button- White
In stock COM-10439
11.25 5   
LED Tactile Button - Orange
Retired COM-10441
10.5 5   
Cannot be ordered at this time.
Voltage Detector - NCP303
Retired COM-10828
5 10   
Cannot be ordered at this time.
SparkFun SOT23 to DIP Adapter
In stock BOB-00717
5.25 5   
Breakout Board for MCP4725 I2C DAC
Retired BOB-08736
9.9 2   
Cannot be ordered at this time.
SparkFun I2C/SPI-to-UART Breakout - SC16IS750
Retired BOB-09981
14.95 1   
Cannot be ordered at this time.
Rotary Encoder - 200 P/R (Quadrature)
In stock COM-10932
48.5 1   
Rotary Encoder - 1024 P/R (Quadrature)
Out of stock COM-11102
48.5 1   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
50
You save:
2.5 (5%)
50   
BeagleBone Black Cape - LCD (7.0")
Retired DEV-12086
99.95 1   
Cannot be ordered at this time.
SparkFun ProtoBoard - Koala (USB+PTH)
Retired PRT-10614
19.95 1   
Cannot be ordered at this time.
GTE Knob - Medium
Retired COM-11949
2.5 2   
Cannot be ordered at this time.
GTE Knob - Large
Retired COM-11950
3 2   
Cannot be ordered at this time.
Pro Micro - 5V/16MHz
24 available DEV-12640
19.5 1   
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
SparkFun Transceiver Breakout - MAX3232
In stock BOB-11189
6.5 1   
Triple Output High Power RGB LED
Retired COM-08718
8.2
You save:
9.75 (54%)
1   
Cannot be ordered at this time.
LED - 3W Aluminum PCB (5 Pack, Warm White)
In stock COM-13104
8.95 1   
PicoBuck LED Driver
Out of stock COM-13705
17.5 1   
FemtoBuck LED Driver
In stock COM-13716
8.95 1   
SparkFun Lumenati 8-pack
Retired COM-14357
6.66
You save:
12.34 (65%)
2   
Cannot be ordered at this time.
Total: 879.46