LilyPad XBee Guide

by Gella

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad XBee
Retired DEV-12921
7.18
You save:
8.77 (55%)
1   
Cannot be ordered at this time.
SparkFun XBee Explorer USB
In stock WRL-11812
27.95 1   
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
49.9 2   
Cannot be ordered at this time.
USB Mini-B Cable - 6"
In stock CAB-13243
2.1 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
18.5 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Total: 112.38