IoT Fridge Camera

by Sarah Al-Mutlaq

Favorited Favorite 1

The main parts we used in IoT episode 4. To build this yourself you will also want some wire to hook things together, and a soldering iron and solder.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Actobotics Kit - Channel Slider Kit
Retired ROB-13140
239.9 2   
Cannot be ordered at this time.
Raspberry Pi 2 - Model B
Retired DEV-13297
41.95 1   
Cannot be ordered at this time.
Raspberry Pi Camera Module
Retired DEV-11868
34.95 1   
Cannot be ordered at this time.
Raspberry Pi LCD - 7" Touchscreen
In stock LCD-13733
60 1   
SparkFun Serial Controlled Motor Driver
Retired ROB-09571
29.95 1   
Cannot be ordered at this time.
Precision Gearmotor - 75 RPM (6-12V)
Retired ROB-12148
34.95 1   
Cannot be ordered at this time.
Power Supply - 12V/5V (2A)
Retired TOL-11296
9.95 1   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 12"L)
Retired ROB-12548
4.69 1   
Cannot be ordered at this time.
Shaft Coupler - 1/4" to 1/4"
Retired ROB-12251
9.98 2   
Cannot be ordered at this time.
Mini Microswitch - SPDT (Roller Lever, 2-Pack)
Retired COM-13119
2.49 1   
Cannot be ordered at this time.
Aluminum Channel - 18"
Retired ROB-12616
23.98 2   
Cannot be ordered at this time.
SparkFun USB Type A Female Breakout
In stock BOB-12700
4.95 1   
Aluminum Channel - 3.75"
Retired ROB-12169
8.98 2   
Cannot be ordered at this time.
Angle Bracket - 4-40
In stock PRT-10228
6.6 12   
Single Channel - Flat Bracket
Retired ROB-12246
2.58 2   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 7/8"; 25 pack)
Retired ROB-12380
7.9 2   
Cannot be ordered at this time.
Nut - Metal (6-32, 25 pack)
Retired PRT-12917
1.5 1   
Cannot be ordered at this time.
Total: 525.3