Customer #726715's Wish List from Cart

by Member #726715

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi Wall Adapter Power Supply - 5.1VDC, 3.0A, 15.3W (USB-C)
In stock TOL-15448
8 1   
Raspberry Pi 4 Model B (4 GB)
In stock DEV-15447
55 1   
SparkFun XBee Explorer USB
In stock WRL-11812
27.95 1   
SparkFun XBee Shield
24 available WRL-12847
55.5 3   
XBee Pro 63mW PCB Antenna - Series 2B (ZigBee Mesh)
Retired WRL-10418
40.95 1   
Cannot be ordered at this time.
Arduino Fio
In stock DEV-10116
64.98
You save:
120.72 (65%)
6   
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
Retired WRL-10414
114.75 5   
Cannot be ordered at this time.
Breakout Board for XBee Module
In stock BOB-08276
10.5 3   
SparkFun XBee Explorer Regulated
Only 4 left! WRL-11373
35.85 3   
Thermocouple Type-K - Stainless Steel
In stock SEN-13715
5.5 1   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
Total: 430.93