Dale's Wish List

by Member #417782

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun MicroMod Alorium Sno M2 Processor
In stock DEV-18030
49.95 1   
SparkFun MicroMod Main Board - Double
Retired DEV-18576
17.95 1   
Cannot be ordered at this time.
W5500-EVB-Pico
Only 3 left! DEV-19958
12.5 1   
WizFi360-EVB-Pico
In stock WRL-19959
8.95 1   
SparkFun Pressure Sensor - BMP581 (Qwiic)
In stock SEN-20170
19.95 1   
SparkFun 9DoF IMU Breakout - ISM330DHCX, MMC5983MA (Qwiic)
Out of stock SEN-19895
39.95 1   
SparkFun 6DoF IMU Breakout - ISM330DHCX (Qwiic)
In stock SEN-19764
24.95 1   
SparkFun Pressure Sensor - BMP384 (Qwiic)
Only 13 left! SEN-19662
15.95 1   
SiK Telemetry Radio V3 - 915MHz, 100mW
18 available WRL-19032
89.95 1   
SparkFun Triple Axis Accelerometer Breakout - KX134 (Qwiic)
In stock SEN-17589
21.95 1   
SparkFun Qwiic Alphanumeric Starter Kit - Red and White
Only 12 left! KIT-18624
22.95 1   
SparkFun MicroMod RP2040 Processor
In stock DEV-17720
12.95 1   
SparkFun MicroMod ATP Carrier Board
In stock DEV-16885
19.95 1   
Satellite Transceiver Breakout - Swarm M138
Retired SPX-19236
149.95 1   
Cannot be ordered at this time.
Cherry MX Keycap - R2 (Translucent)
In stock PRT-15306
21 20   
SparkFun Thing Plus - ESP32 WROOM (Micro-B)
In stock WRL-15663
22.5 1   
RockBLOCK Mk2 - Iridium SatComm Module
Only 8 left! WRL-13745
274.95 1   
SparkFun RedStick
Retired DEV-13741
20.95 1   
Cannot be ordered at this time.
P-Channel MOSFET 20V 24A - low Vgs(th)
Retired COM-12901
3.9 2   
Cannot be ordered at this time.
Analog Panel Meter - 0 to 5 VDC
18 available TOL-10285
5.5 1   
Arduino MKR1000
Retired DEV-14394
34.99 1   
Cannot be ordered at this time.
Arduino MKR1000 (with Headers)
Retired DEV-14393
38.95 1   
Cannot be ordered at this time.
Interface Cable SMA to U.FL - 100mm
In stock WRL-09145
5.5 1   
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
4.95 1   
SparkFun Qwiic HAT for Raspberry Pi
In stock DEV-14459
6.5 1   
Pi Zero Micro-B to USB A socket - 5in
In stock CAB-14276
3.5 1   
SparkFun 9DoF Razor IMU M0
Retired SEN-14001
35.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
SparkFun FTDI Basic Breakout - 5V
Out of stock DEV-09716
16.5 1   
SparkFun Triple Axis Accelerometer Breakout - H3LIS331DL
16 available SEN-14480
13.5 1   
SparkFun 9DoF IMU Breakout - LSM9DS1
Retired SEN-13284
17.95 1   
Cannot be ordered at this time.
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
16.5 1   
SparkFun Pi Servo HAT
Retired DEV-14328
10.95 1   
Cannot be ordered at this time.
SparkFun ESP32 Thing
In stock DEV-13907
23.5 1   
ESP32 Thing Stackable Header Set
In stock PRT-14311
1.75 1   
Total: 1104.59