Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Screw Terminals 5mm Pitch (2-Pin)
PRT-08432 |
1.05 | 1 |
![]() |
SparkFun ATX Power Connector Breakout Kit - 12V/5V (4-pin)
KIT-15701 |
19.5 |
1
Cannot be ordered at this time. |
![]() |
Solder Vacuum
TOL-13203 |
5.5 | 1 |
![]() |
Roll Up Tool Bag
TOL-12048 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun PiRetrocade
KIT-14007 |
41.95 |
1
Cannot be ordered at this time. |
![]() |
HDMI Cable - 6ft
CAB-11572 |
4.95 |
1
Cannot be ordered at this time. |
![]() |
Dual 7-Segment Display - LED (RGB)
COM-13999 |
4.5 | 1 |
![]() |
Pocket Geiger Radiation Sensor - Type 5
SEN-14209 |
89.95 |
1
Cannot be ordered at this time. |
![]() |
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
TOL-13831 |
8.95 | 1 |
Total: 186.3 |