CANACINTRA Proposal

by bri_huang

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wire - 0.1", 3-pin, 6" (Black, Red, White)
In stock PRT-13164
0.8
You save:
0.8 (50%)
1   
SparkFun Inventor's Kit for Photon
Retired KIT-13320
109.95
You save:
10 (8%)
1   
Cannot be ordered at this time.
SparkFun Ludus Protoshield
Retired DEV-13310
9.95
You save:
15 (60%)
1   
Cannot be ordered at this time.
Hobby Gearmotor - 140 RPM (Pair)
Only 2 left! ROB-13302
5.5 1   
Invent To Learn: Making, Tinkering, and Engineering in the Class
Retired BOK-12006
29.95 1   
Cannot be ordered at this time.
Shadow Chassis
In stock ROB-13301
13.95 1   
Total: 170.1