Product | Subtotal | Qty | |
---|---|---|---|
![]() |
LED - Assorted (20 pack)
COM-12062 |
3.95 | 1 |
![]() |
SparkFun Mini Screwdriver
TOL-09146 |
1.05 | 1 |
![]() |
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
PRT-12693 |
1.05 | 1 |
![]() |
SparkFun Carrying Case
PRT-20695 |
10.95 | 1 |
![]() |
SparkFun Solder-able Breadboard - Mini
PRT-12702 |
3.5 | 1 |
![]() |
Artech Smart Digital Multimeter - A875
TOL-18340 |
17.95 | 1 |
![]() |
Alligator Test Leads - Multicolored (10 Pack)
PRT-12978 |
3.5 | 1 |
![]() |
Female Headers
PRT-00115 |
1.75 | 1 |
![]() |
Thermistor 10K
SEN-00250 |
0.95 | 1 |
![]() |
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 |
![]() |
Breadboard - Self-Adhesive (White)
PRT-12002 |
11 | 2 |
![]() |
SparkFun Capacitor Kit
KIT-13698 |
8.95 | 1 |
![]() |
Jumper Wires - Connected 6" (M/M, 20 pack)
PRT-12795 |
2.1 | 1 |
![]() |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 |
![]() |
USB Cable A to B - 6 Foot
CAB-00512 |
4.5 | 1 |
![]() |
Arduino Uno - R3
DEV-11021 |
27.6 | 1 |
![]() |
Rotary Potentiometer - Linear (10k ohm)
COM-09288 |
1.05 | 1 |
![]() |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
1.1 | 2 |
![]() |
Jumper Wires - Connected 6" (M/F, 20 pack)
PRT-12794 |
2.1 | 1 |
![]() |
Mini Photocell
SEN-09088 |
3.2 | 2 |
Total: 121.7 |