Boss Alarm

by AGlass0fMilk

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Infrared 950nm
In stock COM-09349
2.1 2   
IR Receiver Diode - TSOP38238
In stock SEN-10266
4.2 2   
Teensy 3.2
Out of stock DEV-13736
19.8 1   
Cannot be ordered at this time.
555 Timer
Retired COM-09273
2.85 3   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
9V Alkaline Battery
In stock PRT-10218
4.5 2   
9V Snap Connector
In stock PRT-00091
3.5 2   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
2.1 2   
SparkFun Snappable Protoboard
In stock PRT-13268
8.95 1   
Total: 50.8